您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0010CFD - Brass Dodge Insert (FD Flange Type)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0010cfd.prj},{NB=N0-01-0CFD-40010000},{CNSORDERNO=N0-01-0CFD-40010000},{SCP=M4x0.7},{NDM=4.0},{P=0.70},{D1=8.0},{D=5.5},{L=7.5},{ELS=5.7},{A=5.55},{B=7.6},{C=2.7},{SD=2.9},{L02=6.3},{NUM=FD-4001CD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SCP
Screw called pitch
ⁿ/ₐ
D1
Diameter
[mm]
D
Diameter
[mm]
L
Length
[mm]
ELS
Effective length of the screw
[mm]
A
Counterpart material dimension
[mm]
B
Counterpart material dimension
[mm]
C
Counterpart material dimension
[mm]
SD
Diameter
[mm]
L02
l + 0.2
[mm]
NUM
Number
ⁿ/ₐ
N0-01-0CFD-26010000
N0-01-0CFD-26010000
M2.6x0.45
5.5
4.0
6.0
4.5
4.05
6.1
2.0
1.9
5.0
FD-2601CD
N0-01-0CFD-30010000
N0-01-0CFD-30010000
M3x0.5
6.5
5.0
6.0
4.5
5.05
6.1
2.2
2.2
5.0
FD-3001CD
N0-01-0CFD-30020000
N0-01-0CFD-30020000
M3x0.5
6.5
5.0
7.5
6.0
5.05
7.6
2.2
2.2
6.5
FD-3002CD
N0-01-0CFD-40010000
N0-01-0CFD-40010000
M4x0.7
8.0
5.5
7.5
5.7
5.55
7.6
2.7
2.9
6.3
FD-4001CD
N0-01-0CFD-40020000
N0-01-0CFD-40020000
M4x0.7
8.0
5.5
9.0
7.2
5.55
9.1
2.7
2.9
7.8
FD-4002CD
N0-01-0CFD-50010000
N0-01-0CFD-50010000
M5x0.8
8.0
6.5
9.0
7.1
6.55
9.1
3.2
3.8
7.8
FD-5001CD
N0-01-0CFD-60010000
N0-01-0CFD-60010000
M6x1.0
10.0
8.0
11.0
8.8
8.05
11.1
4.0
4.5
9.6
FD-6001CD
N0-01-0CFD-80010000
N0-01-0CFD-80010000
M8x1.25
14.0
11.0
16.0
12.0
11.05
16.1
5.5
6.2
14.6
FD-8001CD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0010CFU - Brass Ultra Sert (FU Flange Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Ensat®-SK - Threaded insert, self tapping thread- for application in metal
Kerb-Konus
28.03.2024
N0010CFB - Brass Dodge Bit Insert (FB Flange Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0010CSD - Brass Dodge Insert (Standard Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表