您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0020206 - U-Nut (UNC) (Stainless)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0020206_u_nut.prj},{NB=N0-02-0206-80350000},{IDNR=},{CNSORDERNO=N0-02-0206-80350000},{S=7/16-14},{NDM=11.1125},{KDM=9.14908},{P=14},{SW=17.46},{SWMAX=17.46},{SWMIN=17.15},{EMAX=20.16},{EMIN=19.51},{H=10.9},{TH=±0.4},{M=9.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
SW
Width across flats
[mm]
SWMAX
Width across flats max
[mm]
SWMIN
Width across flats min
[mm]
EMAX
Width across corners max
[mm]
EMIN
Width across corners min
[mm]
H
Height
[mm]
TH
Tolerance Height
ⁿ/ₐ
M
Thread length
[mm]
N0-02-0206-71000000
N0-02-0206-71000000
NO.10-24
24
9.52
9.52
9.20
10.99
10.50
3.9
±0.3
3.2
N0-02-0206-80200000
N0-02-0206-80200000
1/4-20
20
11.11
11.11
10.88
12.82
12.40
6.6
±0.3
5.6
N0-02-0206-80250000
N0-02-0206-80250000
5/16-18
18
12.70
12.70
12.43
14.65
14.15
7.8
±0.4
6.8
N0-02-0206-80300000
N0-02-0206-80300000
3/8-16
16
14.28
14.28
14.00
16.51
15.96
9.5
±0.4
8.3
N0-02-0206-80350000
N0-02-0206-80350000
7/16-14
14
17.46
17.46
17.15
20.16
19.51
10.9
±0.4
9.5
N0-02-0206-80400000
N0-02-0206-80400000
1/2-13
13
19.05
19.05
18.70
21.99
21.34
12.6
±0.4
11.1
N0-02-0206-80500000
N0-02-0206-80500000
5/8-11
11
23.81
23.81
23.42
27.50
26.70
15.6
±0.6
13.9
N0-02-0206-80600000
N0-02-0206-80600000
3/4-10
10
28.57
28.57
27.64
32.99
31.50
18.1
±0.6
16.3
N0-02-0206-80700000
N0-02-0206-80700000
7/8-9
9
33.33
33.33
32.24
38.50
36.76
21.6
±0.8
19.1
N0-02-0206-81000000
N0-02-0206-81000000
1"-8
8
38.10
38.10
36.83
43.99
41.99
24.2
±0.8
21.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3/2 way solenoid valve NC,NO type 84 - body brass, DN 1,5 – 4,0 mm, G1/8 – ...
SVS Automation
09.06.2022
Sleeve Type (Standard Type)
NTN Corporation
17.10.2023
Type MXC - Magnetic Shaft Couplings
OEP Couplings
14.01.2013
Type UC - Oldham/Universal Shaft Couplings
OEP Couplings
03.10.2013
Type RS - Rigid Coupling with Set Screws
OEP Couplings
04.10.2013
N0088111 - Hard Lock Nut with Rim (H-1) (45C(H))
SUNCO INDUSTRY CO.,LTD.
31.10.2016
3/2 way solenoid valve NC,NO type 82 - body brass, DN 1,2 – 2,5mm, G 1/8
SVS Automation
09.06.2022
3/2 way solenoid valve NO type 82S - body brass, DN 1,2 - 1,5, G1/8
SVS Automation
09.06.2022
N00002V2 - V-Nut (Wit)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080220 - Fine U-Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080SSL - Super Slit Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
SVS encapsulated coils
SVS Automation
09.06.2022
Type RC - Rigid One-Piece Clamping Coupling
OEP Couplings
04.10.2013
Type RT - Rigid Three-Piece Clamping Coupling
OEP Couplings
04.10.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表