您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0110250 - Nylon Nut (one) (SUS316)
SUNCO INDUSTRY CO.,LTD.
Locknut
Powered by
CAD模型選擇
{sunco/locknut/n0110250.prj},{NB=N0-11-0250-01400000},{IDNR=},{CNSORDERNO=N0-11-0250-01400000},{S=M14},{NDM=14},{P=2.00},{SW=22.00},{M=16.0},{TYPE=Type-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
SW
Width across flats
[mm]
M
Height
[mm]
N0-11-0250-00300000
N0-11-0250-00300000
M3
0.50
5.50
4.0
N0-11-0250-00400000
N0-11-0250-00400000
M4
0.70
7.00
5.0
N0-11-0250-00500000
N0-11-0250-00500000
M5
0.80
8.00
6.5
N0-11-0250-00600000
N0-11-0250-00600000
M6
1.00
10.00
8.0
N0-11-0250-00800000
N0-11-0250-00800000
M8
1.25
13.00
9.8
N0-11-0250-01000000
N0-11-0250-01000000
M10
1.50
17.00
12.0
N0-11-0250-01200000
N0-11-0250-01200000
M12
1.75
19.00
14.4
N0-11-0250-01400000
N0-11-0250-01400000
M14
2.00
22.00
16.0
N0-11-0250-01600000
N0-11-0250-01600000
M16
2.00
24.00
18.0
N0-11-0250-01800000
N0-11-0250-01800000
M18
2.50
27.00
20.0
N0-11-0250-02000000
N0-11-0250-02000000
M20
2.50
30.00
22.0
N0-11-0250-02200000
N0-11-0250-02200000
M22
2.50
32.00
23.4
N0-11-0250-02400000
N0-11-0250-02400000
M24
3.00
36.00
24.0
N0-11-0250-03000000
N0-11-0250-03000000
M30
3.50
46.00
30.0
N0-11-0250-03300000
N0-11-0250-03300000
M33
3.50
50.00
33.0
N0-11-0250-03600000
N0-11-0250-03600000
M36
4.00
55.00
36.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type RS - Rigid Coupling with Set Screws
OEP Couplings
04.10.2013
Plastic Bevel Gears (PB)
KHK KOHARA GEAR
12.04.2024
N00002V2 - V-Nut (Wit)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
3/2 way solenoid valve NC,NO type 84 - body brass, DN 1,5 – 4,0 mm, G1/8 – ...
SVS Automation
09.06.2022
N0008034 - Hard Lock Nut (Thin) (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Sleeve Bearing (ARE,AR)
NTN Corporation
17.10.2023
N0020256 - Nylon Nut (one) (UNC) (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0029005 - Wedge Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Type MXC - Magnetic Shaft Couplings
OEP Couplings
14.01.2013
Type RC - Rigid One-Piece Clamping Coupling
OEP Couplings
04.10.2013
Type UJ - Universal Joint Couplings
OEP Couplings
03.10.2013
N0000280 - SOLN (Large-diameter)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020206 - U-Nut (UNC) (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Type UA - Oldham/Universal Shaft Couplings
OEP Couplings
04.10.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表