您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N248. Attenuation plate in 90 Shore A - Springs
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/n248_dampfungsscheibe.prj},{NB=N248.90.180.032},{BESTNR=N248.90.180.032},{INFO=Online PDF},{D1=18.0},{D2=32},{S=7},{MAT=Polyurethan},{HRC=Shore A 90 ± 2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D1
Diameter-Ø
[mm]
D2
Diameter-Ø
[mm]
S
Width
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
ⁿ/ₐ
N248.90.064.016
N248.90.064.016
6.4
16
3
Polyurethan
Shore A 90 ± 2
N248.90.085.020
N248.90.085.020
8.5
20
3
Polyurethan
Shore A 90 ± 2
N248.90.105.015
N248.90.105.015
10.5
15
4
Polyurethan
Shore A 90 ± 2
N248.90.105.025
N248.90.105.025
10.5
25
4
Polyurethan
Shore A 90 ± 2
N248.90.110.017
N248.90.110.017
11.0
17
3
Polyurethan
Shore A 90 ± 2
N248.90.120.024
N248.90.120.024
12.0
24
5
Polyurethan
Shore A 90 ± 2
N248.90.130.019
N248.90.130.019
13.0
19
4
Polyurethan
Shore A 90 ± 2
N248.90.130.025
N248.90.130.025
13.0
25
4
Polyurethan
Shore A 90 ± 2
N248.90.135.032
N248.90.135.032
13.5
32
4
Polyurethan
Shore A 90 ± 2
N248.90.135.040
N248.90.135.040
13.5
40
5
Polyurethan
Shore A 90 ± 2
N248.90.140.023
N248.90.140.023
14.0
23
4
Polyurethan
Shore A 90 ± 2
N248.90.140.026
N248.90.140.026
14.0
26
5
Polyurethan
Shore A 90 ± 2
N248.90.155.023
N248.90.155.023
15.5
23
4
Polyurethan
Shore A 90 ± 2
N248.90.170.026
N248.90.170.026
17.0
26
4
Polyurethan
Shore A 90 ± 2
N248.90.170.038
N248.90.170.038
17.0
38
5
Polyurethan
Shore A 90 ± 2
N248.90.170.050
N248.90.170.050
17.0
50
6
Polyurethan
Shore A 90 ± 2
N248.90.170.063
N248.90.170.063
17.0
63
6
Polyurethan
Shore A 90 ± 2
N248.90.180.027
N248.90.180.027
18.0
27
4
Polyurethan
Shore A 90 ± 2
N248.90.180.032
N248.90.180.032
18.0
32
7
Polyurethan
Shore A 90 ± 2
N248.90.210.030
N248.90.210.030
21.0
30
5
Polyurethan
Shore A 90 ± 2
N248.90.210.035
N248.90.210.035
21.0
35
7
Polyurethan
Shore A 90 ± 2
N248.90.210.038
N248.90.210.038
21.0
38
6
Polyurethan
Shore A 90 ± 2
N248.90.210.080
N248.90.210.080
21.0
80
10
Polyurethan
Shore A 90 ± 2
N248.90.210.100
N248.90.210.100
21.0
100
10
Polyurethan
Shore A 90 ± 2
N248.90.220.028
N248.90.220.028
22.0
28
6
Polyurethan
Shore A 90 ± 2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N261 Spring- & Distanceunits - Springs
Tecnorm
08.08.2016
BB1_001_101 - Deep groove ball bearings
SKF
29.05.2024
With Snap Ring (Open Type) NR
NSK Rolling Bearing
15.11.2023
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
Shielded Type ZZ
NSK Rolling Bearing
15.11.2023
CW 2400 V1 - GAS SPRINGS - Compact Height
Azolgas
04.12.2020
Open Type
NSK Rolling Bearing
15.11.2023
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
N245 Guide bolts - Springs
Tecnorm
08.08.2016
Model 61115 - Gasket for union (L section) - EPDM
BENE INOX - Stainless steel valves, pipes and fittings
14.12.2020
KB6_ _ _ZZ - Heat-Resistant Grease, Filled Ball Bearings
Misumi
30.06.2021
SNI35 - Piston rod seal
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
NC.015.00.02400…1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
Seal Ring
Alfa Laval
23.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表