您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 413 Ball retainer with mounting aid - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n413_kugelkafig_mit_montagehilfe.prj},{NB=N413.38.180},{INFO=Online PDF},{D1=38},{L=180},{K=4},{N=4.8},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
K
Diameter
[mm]
N
Length
[mm]
MAT
Material
ⁿ/ₐ
N413.10.045
N413.10.045
10
45
3
3.6
Bronze
N413.10.056
N413.10.056
10
56
3
3.6
Bronze
N413.10.071
N413.10.071
10
71
3
3.6
Bronze
N413.10.080
N413.10.080
10
80
3
3.6
Bronze
N413.10.090
N413.10.090
10
90
3
3.6
Bronze
N413.12.045
N413.12.045
12
45
3
3.6
Bronze
N413.12.056
N413.12.056
12
56
3
3.6
Bronze
N413.12.071
N413.12.071
12
71
3
3.6
Bronze
N413.12.080
N413.12.080
12
80
3
3.6
Bronze
N413.12.090
N413.12.090
12
90
3
3.6
Bronze
N413.24.045
N413.24.045
24
45
3
3.6
Bronze
N413.24.056
N413.24.056
24
56
3
3.6
Bronze
N413.24.071
N413.24.071
24
71
3
3.6
Bronze
N413.24.080
N413.24.080
24
80
3
3.6
Bronze
N413.24.090
N413.24.090
24
90
3
3.6
Bronze
N413.24.100
N413.24.100
24
100
3
3.6
Bronze
N413.24.110
N413.24.110
24
110
3
3.6
Bronze
N413.25.045
N413.25.045
25
45
3
3.6
Bronze
N413.25.056
N413.25.056
25
56
3
3.6
Bronze
N413.25.071
N413.25.071
25
71
3
3.6
Bronze
N413.25.080
N413.25.080
25
80
3
3.6
Bronze
N413.25.090
N413.25.090
25
90
3
3.6
Bronze
N413.25.100
N413.25.100
25
100
3
3.6
Bronze
N413.25.110
N413.25.110
25
110
3
3.6
Bronze
N413.30.056
N413.30.056
30
56
4
4.8
Bronze
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 911.F Roller cage with mounting aid - Guide elements
Tecnorm
08.08.2016
N 511 Ball retainer with Retainer holder - Guide elements
Tecnorm
08.08.2016
N 418S. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / IS...
Tecnorm
09.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 085 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N 062. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 4.45 Retaining unit - Guide elements
Tecnorm
08.08.2016
N 412. Ball retainer, small - Guide elements
Tecnorm
08.08.2016
N 414 Ball guide bushing, small - Guide elements
Tecnorm
08.08.2016
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
08.08.2016
N246. Layer plate for PU springs - Springs
Tecnorm
08.08.2016
PU 80, PU 90, PU 95 polyurethane springs - Springs
Tecnorm
08.08.2016
499. Precisional countersink - Cutting element
Tecnorm
19.09.2016
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表