您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N419s - Bushings with ball retainer N419s
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushings with ball retainer N418 / N418.S / N419 / N419.S
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_sfera_01/bussola_n419s_asmtab.prj},{NB=N41930000SBUS},{TYPE=N419S},{D1=30},{D2=38},{D3=48},{D4=51},{D5=54},{D6=64},{D7=81.7},{B=25.8},{B1=38.0},{L=80},{L1=76},{L2=61},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=bussola_n419s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
STAFFETTA
ⁿ/ₐ
N41919000SBUS
N41919000SBUS
N419S
19
25
32
38
40
52
67.9
22.3
32.0
45
43
30
4.0
1.0
M6
N41920000SBUS
N41920000SBUS
N419S
20
26
32
38
40
52
67.9
22.3
32.0
45
43
30
4.0
1.0
M6
N41924000SBUS
N41924000SBUS
N419S
24
30
40
43
45
56
71.8
23.3
33.7
71
63
48
4.5
1.5
M6
N41925000SBUS
N41925000SBUS
N419S
25
31
40
43
45
56
71.8
23.3
33.7
71
63
48
4.5
1.5
M6
N41930000SBUS
N41930000SBUS
N419S
30
38
48
51
54
64
81.7
25.8
38.0
80
76
61
4.5
1.5
M8
N41932000SBUS
N41932000SBUS
N419S
32
40
48
51
54
64
81.7
25.8
38.0
80
76
61
4.5
1.5
M8
N41938000SBUS
N41938000SBUS
N419S
38
46
58
63
66
76
92.7
28.5
42.8
80
76
61
5.0
1.5
M8
N41940000SBUS
N41940000SBUS
N419S
40
48
58
63
66
76
92.7
28.5
42.8
80
76
61
5.0
1.5
M8
N41948000SBUS
N41948000SBUS
N419S
48
56
70
76
80
91
106.6
32.0
48.8
100
96
78
5.0
2.0
M8
N41950000SBUS
N41950000SBUS
N419S
50
58
70
76
80
91
106.6
32.0
48.8
100
96
78
5.0
2.0
M8
N41963000SBUS
N41963000SBUS
N419S
63
71
85
94
95
106
121.5
35.8
55.3
120
100
78
5.5
2.5
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表