您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Full Complement Roller Bearings-Standard ( NAG49 )
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/roller_bearings/full_comp_rb_std_asmtab.prj},{NB=NAG4911},{VAL=4911},{STDRT=55},{ORDER=NAG4911},{ORDER1=NAG 4911},{MASS=395.000},{SD=55},{VERS=2.000},{D=80},{C=25},{SR=1.0},{J=61.5},{EW=72.5},{DA=5.5},{L=6.5},{ZEFF=38},{I=2},{RE=F},{RS=0.5},{PRL=9.25},{TOR=69.2},{TIR=64.9},{C1IR=2.2},{CTR=1.2},{SDOG=79.0},{ROG=5.5},{OH=1.5},{NH=2},{CR=48100},{COR=77700},{PPATH=full_comp_rb_std_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
SR
rs min
[mm]
J
Diameter
[mm]
EW
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
NAG4900
10
NAG4900
25.500
10
22
13
0.3
15.5
18.5
9650
10800
NAG4901
12
NAG4901
28.500
12
24
13
0.3
17.0
20.0
10300
12000
NAG4902
15
NAG4902
38.000
15
28
13
0.3
21.0
24.0
11800
15200
NAG4903
17
NAG4903
41.000
17
30
13
0.3
22.5
25.5
12300
16500
NAG4904
20
NAG4904
76.500
20
37
17
0.3
24.0
31.5
15600
18900
NAG4905
25
NAG4905
89.500
25
42
17
0.3
29.5
37.0
17500
23200
NAG4906
30
NAG4906
103.000
30
47
17
0.3
34.0
41.5
19400
27600
NAG4907
35
NAG4907
172.000
35
55
20
0.6
40.0
49.0
28700
43800
NAG4908
40
NAG4908
225.000
40
62
22
0.6
46.0
56.0
34600
49500
NAG4909
45
NAG4909
265.000
45
68
22
0.6
51.0
61.0
36400
54700
NAG4910
50
NAG4910
270.000
50
72
22
0.6
55.5
65.5
38200
59900
NAG4911
55
NAG4911
395.000
55
80
25
1.0
61.5
72.5
48100
77700
NAG4912
60
NAG4912
425.000
60
85
25
1.0
67.0
77.5
50300
84300
NAG4913
65
NAG4913
455.000
65
90
25
1.0
72.0
83.0
53200
93000
NAG4914
70
NAG4914
725.000
70
100
30
1.0
79.0
91.5
77700
139000
NAG4915
75
NAG4915
775.000
75
105
30
1.0
83.5
95.5
80000
146000
NAG4916
80
NAG4916
815.000
80
110
30
1.0
89.5
102.0
83000
157000
NAG4917
85
NAG4917
1190.000
85
120
35
1.5
96.0
110.0
111000
200000
NAG4918
90
NAG4918
1250.000
90
125
35
1.5
101.0
115.5
114000
211000
NAG4919
95
NAG4919
1300.000
95
130
35
1.5
106.0
120.5
117000
222000
NAG4920
100
NAG4920
1850.000
100
140
40
1.5
114.5
129.5
152000
292000
NAG4922
110
NAG4922
2010.000
110
150
40
1.5
123.0
138.5
161000
322000
NAG4924
120
NAG4924
2780.000
120
165
45
1.5
136.0
153.5
208000
431000
NAG4926
130
NAG4926
3750.000
130
180
50
2.0
147.0
165.5
240000
495000
NAG4928
140
NAG4928
3990.000
140
190
50
2.0
157.5
176.0
249000
531000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Roller Bearings for Sheaves-with shields ( NAS50...ZZNR )
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement Roller Bearings-with Seals ( NAG49...UU )
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
CF...WBR, WBUUR
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement-Sealed Type (NART...VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-with Two side Seals (NA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表