您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Cage-Shield Type (NART...R)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Followers
Metric Series
Steel Non-seperable Roller Followers
Powered by
CAD模型選擇
{iko/iko_bearings/roller_flowers/metric_series/non_separable_rf/with_cage_shield_type_asmtab.prj},{NB=NART17R},{IDNR=},{STDR=17},{ORDER=NART17R},{ORDER1=NART 17R},{MASS=149.0},{SD=17},{D=40},{B=21},{C=20},{SA=32.5},{FW=22.40},{DAR=3.5},{L=12.8},{ZEFF=13},{I=1},{RE=F},{RS=0.5},{DUR=23.80},{SDUR=28.00},{CUR=15.8},{T=32.9},{SD1IR=17.3},{C1IR=2.80},{OH=2.5},{NH=1},{CR=17600},{COR=21000},{FMAX=21000},{PPATH=with_cage_shield_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
STDR
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
SA
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Allowable load
[N]
NART5R
5
NART5R
14.5
5
16
12
11
12.0
3650
3680
3680
NART6R
6
NART6R
20.5
6
19
12
11
14.0
4250
4740
4740
NART8R
8
NART8R
41.5
8
24
15
14
17.5
5640
5900
5900
NART10R
10
NART10R
64.5
10
30
15
14
23.5
8030
7540
7540
NART12R
12
NART12R
71.0
12
32
15
14
25.5
8580
8470
8470
NART15R
15
NART15R
102.0
15
35
19
18
29.0
13700
16400
16400
NART17R
17
NART17R
149.0
17
40
21
20
32.5
17600
21000
21000
NART20R
20
NART20R
250.0
20
47
25
24
38.0
23000
30700
30700
NART25R
25
NART25R
285.0
25
52
25
24
43.0
24700
35400
35400
NART30R
30
NART30R
470.0
30
62
29
28
50.5
33600
51400
51400
NART35R
35
NART35R
640.0
35
72
29
28
53.5
35700
57400
57400
NART40R
40
NART40R
845.0
40
80
32
30
61.5
44900
81500
81500
NART45R
45
NART45R
915.0
45
85
32
30
66.5
46800
88600
88600
NART50R
50
NART50R
980.0
50
90
32
30
76.0
48600
95600
95600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Full Complement-Shield Type (NART...VR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Cage-Sealded Type (NART...UUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement-Sealed Type (NART...VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Fixed side type FK
THK CO.,LTD.
23.05.2024
Separable Type RNAST
THK CO.,LTD.
23.05.2024
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表