您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Roller Bearings for Sheaves-with Seals ( NAS50...UUNR )
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/roller_bearings/rb_fs_ws_asmtab.prj},{NB=NAS5028UUNR},{VAL=5028},{STDRT=140},{ORDER=NAS5028UUNR},{ORDER1=NAS 5028 UUNR},{MASS=11.00},{SD=140},{D=210},{D2=218.4},{B=95},{C=94},{C1=77},{S=8.5},{SF=3.0},{SC=3.0},{SR=1.0},{J=167.0},{DA=17.2},{L=26},{ZEFF=32},{I=2},{RE=F},{RS=0.5},{FW=158.4},{C1IR=12.5},{CSL=11.5},{PRL=44},{T=183.6},{OH=6},{NH=2},{ANGIR=30},{CR=543000},{COR=1070000},{PPATH=rb_fs_ws_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
D2
Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
C1
Dimension
[mm]
S
Dimension
[mm]
SF
Dimension
[mm]
SC
Chamfer
[mm]
SR
rs min
[mm]
J
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
NAS5008UUNR
40
NAS5008UUNR
0.55
40
68
71.8
38
37
28
4.5
2.0
1.5
0.6
50.0
79500
116000
NAS5009UUNR
45
NAS5009UUNR
0.70
45
75
78.8
40
39
30
4.5
2.0
1.5
0.6
56.0
95500
144000
NAS5010UUNR
50
NAS5010UUNR
0.75
50
80
83.8
40
39
30
4.5
2.0
1.5
0.6
61.0
100000
158000
NAS5011UUNR
55
NAS5011UUNR
1.15
55
90
94.8
46
45
34
5.5
2.5
2.0
0.6
68.0
118000
193000
NAS5012UUNR
60
NAS5012UUNR
1.20
60
95
99.8
46
45
34
5.5
2.5
2.0
0.6
73.0
123000
208000
NAS5013UUNR
65
NAS5013UUNR
1.30
65
100
104.8
46
45
34
5.5
2.5
2.0
0.6
78.0
128000
224000
NAS5014UUNR
70
NAS5014UUNR
1.90
70
110
114.5
54
53
42
5.5
2.5
2.0
0.6
84.0
171000
284000
NAS5015UUNR
75
NAS5015UUNR
2.00
75
115
119.5
54
53
42
5.5
2.5
2.0
0.6
91.0
179000
308000
NAS5016UUNR
80
NAS5016UUNR
2.65
80
125
129.5
60
59
48
5.5
2.5
2.0
0.6
97.0
251000
428000
NAS5017UUNR
85
NAS5017UUNR
2.80
85
130
134.5
60
59
48
5.5
2.5
2.0
0.6
101.0
257000
446000
NAS5018UUNR
90
NAS5018UUNR
3.70
90
140
145.4
67
66
54
6.0
2.5
2.5
0.6
110.0
305000
540000
NAS5019UUNR
95
NAS5019UUNR
3.90
95
145
150.4
67
66
54
6.0
2.5
2.5
0.6
114.0
312000
562000
NAS5020UUNR
100
NAS5020UUNR
4.05
100
150
155.4
67
66
54
6.0
2.5
2.5
0.6
118.0
318000
584000
NAS5022UUNR
110
NAS5022UUNR
6.50
110
170
175.4
80
79
65
7.0
2.5
3.0
1.0
130.0
384000
697000
NAS5024UUNR
120
NAS5024UUNR
6.95
120
180
188.4
80
79
65
7.0
3.0
3.0
1.0
139.5
400000
750000
NAS5026UUNR
130
NAS5026UUNR
10.50
130
200
208.4
95
94
77
8.5
3.0
3.0
1.0
156.0
537000
1000000
NAS5028UUNR
140
NAS5028UUNR
11.00
140
210
218.4
95
94
77
8.5
3.0
3.0
1.0
167.0
543000
1070000
NAS5030UUNR
150
NAS5030UUNR
13.50
150
225
233.4
100
99
81
9.0
3.0
3.5
1.0
176.5
623000
1210000
NAS5032UUNR
160
NAS5032UUNR
16.50
160
240
248.4
109
108
89
9.5
3.0
3.5
1.5
188.5
720000
1390000
NAS5034UUNR
170
NAS5034UUNR
22.50
170
260
270.0
122
121
99
11.0
4.0
3.5
1.5
204.5
857000
1730000
NAS5036UUNR
180
NAS5036UUNR
30.00
180
280
294.0
136
135
110
12.5
5.0
3.5
1.5
217.0
1070000
2140000
NAS5038UUNR
190
NAS5038UUNR
31.50
190
290
306.0
136
135
110
12.5
5.0
3.5
1.5
225.0
1120000
2230000
NAS5040UUNR
200
NAS5040UUNR
40.50
200
310
326.0
150
149
120
14.5
5.0
3.5
1.5
242.0
1310000
2650000
NAS5044UUNR
220
NAS5044UUNR
52.00
220
340
356.0
160
159
130
14.5
6.0
4.0
1.5
260.0
1510000
3110000
NAS5048UUNR
240
NAS5048UUNR
55.50
240
360
376.0
160
159
130
14.5
6.0
4.0
1.5
278.5
1570000
3350000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Roller Bearings for Sheaves-with shields ( NAS50...ZZNR )
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-with Two side Seals (NA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Inner Ring-Open Type (NAST,NAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Screw Fitting type (SNM, SNPT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (NUCF...BR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement-Sealed Type (NART...VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表