您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Roller Bearings for Sheaves-with shields ( NAS50...ZZNR )
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/roller_bearings/rb_fs_shields_asmtab.prj},{NB=NAS5028ZZNR},{VAL=5028},{STDRT=140},{ORDER=NAS5028ZZNR},{ORDER1=NAS 5028 ZZNR},{MASS=11.00},{SD=140},{D=210},{D2=218.4},{B=95},{C=94},{C1=77},{S=8.5},{SF=3.0},{SC=3.0},{SR=1.0},{J=167.0},{DA=17.2},{L=26},{ZEFF=32},{I=2},{RE=F},{RS=0.5},{FW=158.40},{C1IR=12.5},{CTR=11.5},{PRL=44},{T=183.6},{OH=6},{NH=2},{ANGIR=30},{CR=543000},{COR=1070000},{PPATH=rb_fs_shields_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside diameter
[mm]
D
Outer diameter
[mm]
D2
Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
C1
Dimension
[mm]
S
Dimension
[mm]
SF
Dimension
[mm]
SC
Chamfer
[mm]
SR
rs min
[mm]
J
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
NAS5008ZZNR
40
NAS5008ZZNR
0.55
40
68
71.8
38
37
28
4.5
2.0
1.5
0.6
50.0
79500
116000
NAS5009ZZNR
45
NAS5009ZZNR
0.70
45
75
78.8
40
39
30
4.5
2.0
1.5
0.6
56.0
95500
144000
NAS5010ZZNR
50
NAS5010ZZNR
0.75
50
80
83.8
40
39
30
4.5
2.0
1.5
0.6
61.0
100000
158000
NAS5011ZZNR
55
NAS5011ZZNR
1.15
55
90
94.8
46
45
34
5.5
2.5
2.0
0.6
68.0
118000
193000
NAS5012ZZNR
60
NAS5012ZZNR
1.20
60
95
99.8
46
45
34
5.5
2.5
2.0
0.6
73.0
123000
208000
NAS5013ZZNR
65
NAS5013ZZNR
1.30
65
100
104.8
46
45
34
5.5
2.5
2.0
0.6
78.0
128000
224000
NAS5014ZZNR
70
NAS5014ZZNR
1.90
70
110
114.5
54
53
42
5.5
2.5
2.0
0.6
84.0
171000
284000
NAS5015ZZNR
75
NAS5015ZZNR
2.00
75
115
119.5
54
53
42
5.5
2.5
2.0
0.6
91.0
179000
308000
NAS5016ZZNR
80
NAS5016ZZNR
2.65
80
125
129.5
60
59
48
5.5
2.5
2.0
0.6
97.0
251000
428000
NAS5017ZZNR
85
NAS5017ZZNR
2.80
85
130
134.5
60
59
48
5.5
2.5
2.0
0.6
101.0
257000
446000
NAS5018ZZNR
90
NAS5018ZZNR
3.70
90
140
145.4
67
66
54
6.0
2.5
2.5
0.6
110.0
305000
540000
NAS5019ZZNR
95
NAS5019ZZNR
3.90
95
145
150.4
67
66
54
6.0
2.5
2.5
0.6
114.0
312000
562000
NAS5020ZZNR
100
NAS5020ZZNR
4.05
100
150
155.4
67
66
54
6.0
2.5
2.5
0.6
118.0
318000
584000
NAS5022ZZNR
110
NAS5022ZZNR
6.50
110
170
175.4
80
79
65
7.0
2.5
3.0
1.0
130.0
384000
697000
NAS5024ZZNR
120
NAS5024ZZNR
6.95
120
180
188.4
80
79
65
7.0
3.0
3.0
1.0
139.5
400000
750000
NAS5026ZZNR
130
NAS5026ZZNR
10.50
130
200
208.4
95
94
77
8.5
3.0
3.0
1.0
156.0
537000
1000000
NAS5028ZZNR
140
NAS5028ZZNR
11.00
140
210
218.4
95
94
77
8.5
3.0
3.0
1.0
167.0
543000
1070000
NAS5030ZZNR
150
NAS5030ZZNR
13.50
150
225
233.4
100
99
81
9.0
3.0
3.5
1.0
176.5
623000
1210000
NAS5032ZZNR
160
NAS5032ZZNR
16.50
160
240
248.4
109
108
89
9.5
3.0
3.5
1.5
188.5
720000
1390000
NAS5034ZZNR
170
NAS5034ZZNR
22.50
170
260
270.0
122
121
99
11.0
4.0
3.5
1.5
204.5
857000
1730000
NAS5036ZZNR
180
NAS5036ZZNR
30.00
180
280
294.0
136
135
110
12.5
5.0
3.5
1.5
217.0
1070000
2140000
NAS5038ZZNR
190
NAS5038ZZNR
31.50
190
290
306.0
136
135
110
12.5
5.0
3.5
1.5
225.0
1120000
2230000
NAS5040ZZNR
200
NAS5040ZZNR
40.50
200
310
326.0
150
149
120
14.5
5.0
3.5
1.5
242.0
1310000
2650000
NAS5044ZZNR
220
NAS5044ZZNR
52.00
220
340
356.0
160
159
130
14.5
6.0
4.0
1.5
260.0
1510000
3110000
NAS5048ZZNR
240
NAS5048ZZNR
55.50
240
360
376.0
160
159
130
14.5
6.0
4.0
1.5
278.5
1570000
3350000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Thrust Neddle Roller Bearings (NTB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CFES...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full Complement-Sealed Type (NART...VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Ball Bearing-without Inner Rings (NAX,NAX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-with Two side Seals (NA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Heavy Duty Type Roller Followers (NURT,NURT...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表