您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Inner Ring-Shield type (NAST...ZZ,NAST...ZZR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Followers
Metric Series
Separable Roller Followers
Powered by
CAD模型選擇
{iko/iko_bearings/roller_flowers/metric_series/separable_roller_followers/with_inner_ring_shield_type_asmtab.prj},{NB=NAST20ZZR},{IDNR=},{RID=G_130},{ORDER=NAST20ZZR},{STDRT=20},{DESCR=(gevmsg IKOSTV 887)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=NAST 20ZZR},{MASS=195.0},{BLTYP=1},{SD=20},{D=47},{B=20},{C=19.8},{SA=38.0},{SE=3.0},{SF=1.0},{FW=25},{DAR=3.5},{L=12.8},{ZEFF=15},{PKVAL1=15},{PKVAL2=15},{I=1},{VERS=3},{RE=F},{BLRE=3},{RS=0.5},{DKT=26.4},{SDKT=30.6},{CKT=16},{T=38.5},{OH=2.5},{NH=1},{CR=19400},{COR=24500},{SC=1},{PPATH=with_inner_ring_shield_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
STDRT
Shaft Diameter
[mm]
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
SA
Diameter
[mm]
SE
Chamfer
[mm]
SF
Chamfer
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
NAST6ZZR
NAST6ZZR
6
24.5
6
19
14
13.8
14.0
2.5
0.8
4160
4550
NAST6ZZ
NAST6ZZ
6
24.5
6
19
14
13.8
14.0
2.5
0.8
4160
4550
NAST8ZZR
NAST8ZZR
8
39.0
8
24
14
13.8
17.5
2.5
0.8
5650
5890
NAST8ZZ
NAST8ZZ
8
39.0
8
24
14
13.8
17.5
2.5
0.8
5650
5890
NAST10ZZR
NAST10ZZR
10
65.0
10
30
16
15.8
23.5
2.5
0.8
9790
9680
NAST10ZZ
NAST10ZZ
10
65.0
10
30
16
15.8
23.5
2.5
0.8
9790
9680
NAST12ZZR
NAST12ZZR
12
75.0
12
32
16
15.8
25.5
2.5
0.8
10500
10900
NAST12ZZ
NAST12ZZ
12
75.0
12
32
16
15.8
25.5
2.5
0.8
10500
10900
NAST15ZZR
NAST15ZZR
15
83.0
15
35
16
15.8
29.0
2.5
0.8
12400
14300
NAST15ZZ
NAST15ZZ
15
83.0
15
35
16
15.8
29.0
2.5
0.8
12400
14300
NAST17ZZR
NAST17ZZR
17
135.0
17
40
20
19.8
32.5
3.0
1.0
17600
20900
NAST17ZZ
NAST17ZZ
17
135.0
17
40
20
19.8
32.5
3.0
1.0
17600
20900
NAST20ZZR
NAST20ZZR
20
195.0
20
47
20
19.8
38.0
3.0
1.0
19400
24500
NAST20ZZ
NAST20ZZ
20
195.0
20
47
20
19.8
38.0
3.0
1.0
19400
24500
NAST25ZZR
NAST25ZZR
25
225.0
25
52
20
19.8
43.0
3.0
1.0
20800
28400
NAST25ZZ
NAST25ZZ
25
225.0
25
52
20
19.8
43.0
3.0
1.0
20800
28400
NAST30ZZR
NAST30ZZR
30
400.0
30
62
25
24.8
50.5
4.0
1.2
30500
45400
NAST30ZZ
NAST30ZZ
30
400.0
30
62
25
24.8
50.5
4.0
1.2
30500
45400
NAST35ZZR
NAST35ZZR
35
550.0
35
72
25
24.8
53.5
4.0
1.2
32400
50600
NAST35ZZ
NAST35ZZ
35
550.0
35
72
25
24.8
53.5
4.0
1.2
32400
50600
NAST40ZZR
NAST40ZZR
40
710.0
40
80
26
25.8
61.5
4.0
1.2
35900
61100
NAST40ZZ
NAST40ZZ
40
710.0
40
80
26
25.8
61.5
4.0
1.2
35900
61100
NAST45ZZR
NAST45ZZR
45
760.0
45
85
26
25.8
66.5
4.0
1.2
37400
66400
NAST45ZZ
NAST45ZZ
45
760.0
45
85
26
25.8
66.5
4.0
1.2
37400
66400
NAST50ZZR
NAST50ZZR
50
830.0
50
90
26
25.8
76.0
4.0
1.2
38900
71700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
with Inner Ring-Seald type (NAST...ZZUU, NAST...ZZUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Open Type (NAST,NAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Cam Follower with a Hexagon Socket Model CF-R-A
THK CO.,LTD.
23.05.2024
Heavy Duty Type Roller Followers (NURT,NURT...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Solid Eccentric Type CFH-A
THK CO.,LTD.
23.05.2024
Cam Follower with a Hexagon Socket Model CF-A
THK CO.,LTD.
23.05.2024
without Inner Ring (RNAST,RNAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Solid Eccentric Type CFH-R-A
THK CO.,LTD.
23.05.2024
LSP with Rack
THK CO.,LTD.
23.05.2024
Single Lip (OS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Light-load Type ST
THK CO.,LTD.
23.05.2024
Rectangular Flange Type LMK
THK CO.,LTD.
23.05.2024
SeparableType NAST-ZZ
THK CO.,LTD.
23.05.2024
Oval Flange Type LMH
THK CO.,LTD.
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表