您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-UEM-..L/S - NC nuts, silver-plated inside
EXMAR
NC Tube Fittings
Single parts
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_single_parts/nc_uem_l_s.prj},{NB=NC-UEM-22L 716.0201.220.20},{TYPE=NC-UEM-22L},{MATNR=716.0201.220.20},{SERIE=L},{PN=160},{D1=22},{M1=30x2.0},{H=20.0},{SW1=36},{KG=83},{NDM1=30},{P=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
H
Length
[mm]
SW1
Width across flats
[mm]
KG
Weight
[g/Pcs]
NC-UEM-06L 716.0201.060.2...
NC-UEM-06L
716.0201.060.20
L
400
6
12x1.5
14.5
14
10
NC-UEM-08L 716.0201.080.2...
NC-UEM-08L
716.0201.080.20
L
400
8
14x1.5
14.5
17
15
NC-UEM-10L 716.0201.100.2...
NC-UEM-10L
716.0201.100.20
L
250
10
16x1.5
15.5
19
19
NC-UEM-12L 716.0201.120.2...
NC-UEM-12L
716.0201.120.20
L
250
12
18x1.5
15.5
22
25
NC-UEM-15L 716.0201.150.2...
NC-UEM-15L
716.0201.150.20
L
250
15
22x1.5
17.0
27
41
NC-UEM-18L 716.0201.180.2...
NC-UEM-18L
716.0201.180.20
L
160
18
26x1.5
18.0
32
63
NC-UEM-22L 716.0201.220.2...
NC-UEM-22L
716.0201.220.20
L
160
22
30x2.0
20.0
36
83
NC-UEM-06S 716.0201.060.3...
NC-UEM-06S
716.0201.060.30
S
500
6
14x1.5
16.5
17
16
NC-UEM-08S 716.0201.080.3...
NC-UEM-08S
716.0201.080.30
S
500
8
16x1.5
16.5
19
19
NC-UEM-10S 716.0201.100.3...
NC-UEM-10S
716.0201.100.30
S
400
10
18x1.5
17.5
22
29
NC-UEM-12S 716.0201.120.3...
NC-UEM-12S
716.0201.120.30
S
400
12
20x1.5
17.5
24
34
NC-UEM-14S 716.0201.140.3...
NC-UEM-14S
716.0201.140.30
S
300
14
22x1.5
20.5
27
50
NC-UEM-16S 716.0201.160.3...
NC-UEM-16S
716.0201.160.30
S
200
16
24x1.5
20.5
30
64
NC-UEM-20S 716.0201.200.3...
NC-UEM-20S
716.0201.200.30
S
200
20
30x2.0
24.0
36
103
NC-UEM-25S 716.0201.250.3...
NC-UEM-25S
716.0201.250.30
S
100
25
36x2.0
27.0
46
212
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表