您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
NHDZ HK-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
double-acting cylinders
DZ-315bar
Powered by
CAD模型選擇
{neumeister/druck_zug_zylinder/dz_315bar/dz_315_hkge_asmtab.prj},{NB=NHDZ100N70-115 HK-GE HV40(023034DO1002)},{DK=100},{DS=70},{GE=50},{H=237},{E=120},{L2=32},{L3=78},{K=40},{G=128},{M=64},{C=74},{HUBMAX=3000},{HKGEMIN=230},{HKGEM=115},{LF=83},{LK=55},{LB=25},{T=1.5},{ENTA=6.5},{NDM=8},{HUBMIN=115},{SNGN=10},{DA=145},{B1=150},{B2=230},{W=50},{D1=90},{D2=60},{L1X1=34},{L1X2=37},{L1X3=41},{L1X4=0},{CTN=841221800000},{BE=315},{G1=22.9},{G2=5.73},{STROKEX=0},{STROKEMIN=200},{POSMIN=100},{ENTL=M8},{SNG=M10x1},{L1X=34,37,41},{HUB=115},{HV=HV40},{HUBPOS=0},{HKGE=230},{AN=1},{POSANS1=0},{POSANS2=0},{POSEN1=},{POSEN2=},{POSEN3=},{POSEN4=},{SSNS=2},{TYP=DO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
description
ⁿ/ₐ
DK
piston diameter
[mm]
DS
rod diameter
[mm]
ENTL
air ventilation size
ⁿ/ₐ
SNG
grease nipple size
ⁿ/ₐ
GE
bearing size
[mm]
F
bearing width
ⁿ/ₐ
H
zero-stroke length
[mm]
E
tube diameter
[mm]
L1
position connection "A"
[mm]
L2
position air ventilation
[mm]
L3
position connection "B"
[mm]
X1
connection external diameter
[mm]
Z1
connection height
[mm]
K
eye thickness
[mm]
G
eye-ø rod
[mm]
M
functional rod height
[mm]
C
overlap
[mm]
DA
cardan external diameter
[mm]
B1
cardan functional width
ⁿ/ₐ
B2
cardan total width
ⁿ/ₐ
W
trunnion diameter
ⁿ/ₐ
D1
cardan thickness
ⁿ/ₐ
D2
cardan height
ⁿ/ₐ
CTN
customs tariff number
ⁿ/ₐ
NHDZ25N16-55 HK-GE HV40
NHDZ25N16-55 HK-GE HV40
25
16
M4
-
15
12
128
35
20
20
49
25
24
10
40
20
39
47
47
71
15
25
20
841221800000
NHDZ32N18-50 HK-GE HV40
NHDZ32N18-50 HK-GE HV40
32
18
M4
-
17
14
135
42
22
22
53
25
24
17
50
25
35
55
55
83
17
28
22
841221800000
NHDZ32N22-50 HK-GE HV40
NHDZ32N22-50 HK-GE HV40
32
22
M4
-
17
14
135
42
22
22
53
25
24
17
50
25
35
55
55
83
17
28
22
841221800000
NHDZ40N22-50 HK-GE HV40
NHDZ40N22-50 HK-GE HV40
40
22
M5
M6
20
16
148
52
26
24
51
25
15
19
60
30
40
68
70
102
20
32
25
841221800000
NHDZ40N25-50 HK-GE HV40
NHDZ40N25-50 HK-GE HV40
40
25
M5
M6
20
16
148
52
26
24
51
25
15
19
60
30
40
68
70
102
20
32
25
841221800000
NHDZ40N28-50 HK-GE HV40
NHDZ40N28-50 HK-GE HV40
40
28
M5
M6
20
16
148
52
26
24
51
25
15
19
60
30
40
68
70
102
20
32
25
841221800000
NHDZ50N28-65 HK-GE HV40
NHDZ50N28-65 HK-GE HV40
50
28
M5
M6
25
20
180
65
30
28
67
25
15
23
68
34
44
85
90
130
25
40
30
841221800000
NHDZ50N32-65 HK-GE HV40
NHDZ50N32-65 HK-GE HV40
50
32
M5
M6
25
20
180
65
30
28
67
25
15
23
68
34
44
85
90
130
25
40
30
841221800000
NHDZ50N36-65 HK-GE HV40
NHDZ50N36-65 HK-GE HV40
50
36
M5
M6
25
20
180
65
30
28
67
25
15
23
68
34
44
85
90
130
25
40
30
841221800000
NHDZ63N36-65 HK-GE HV40
NHDZ63N36-65 HK-GE HV40
63
36
M8
M10x1
30
22
197
78
31
29
72
25
15
28
86
43
52
98
100
150
30
50
35
841221800000
NHDZ63N40-65 HK-GE HV40
NHDZ63N40-65 HK-GE HV40
63
40
M8
M10x1
30
22
197
78
31
29
72
25
15
28
86
43
52
98
100
150
30
50
35
841221800000
NHDZ63N45-65 HK-GE HV40
NHDZ63N45-65 HK-GE HV40
63
45
M8
M10x1
30
22
197
78
31
29
72
25
15
28
86
43
52
98
100
150
30
50
35
841221800000
NHDZ80N45-80 HK-GE HV40
NHDZ80N45-80 HK-GE HV40
80
45
M8
M10x1
40
28
217
100
33
31
77
25
15
35
106
53
63
125
130
200
40
70
50
841221800000
NHDZ80N56-80 HK-GE HV40
NHDZ80N56-80 HK-GE HV40
80
56
M8
M10x1
40
28
217
100
33
31
77
25
15
35
106
53
63
125
130
200
40
70
50
841221800000
NHDZ90N50-85 HK-GE HV40
NHDZ90N50-85 HK-GE HV40
90
50
M8
M10x1
40
28
214
110
30
28
73
25
15
35
106
53
63
135
140
210
40
70
50
841221800000
NHDZ90N60-85 HK-GE HV40
NHDZ90N60-85 HK-GE HV40
90
60
M8
M10x1
40
28
214
110
30
28
73
25
15
35
106
53
63
135
140
210
40
70
50
841221800000
NHDZ90N63-85 HK-GE HV40
NHDZ90N63-85 HK-GE HV40
90
63
M8
M10x1
40
28
214
110
30
28
73
25
15
35
106
53
63
135
140
210
40
70
50
841221800000
NHDZ100N56-115 HK-GE HV40
NHDZ100N56-115 HK-GE HV40
100
56
M8
M10x1
50
35
237
120
34
32
78
25
15
40
128
64
74
145
150
230
50
90
60
841221800000
NHDZ100N63-115 HK-GE HV40
NHDZ100N63-115 HK-GE HV40
100
63
M8
M10x1
50
35
237
120
34
32
78
25
15
40
128
64
74
145
150
230
50
90
60
841221800000
NHDZ100N70-115 HK-GE HV40
NHDZ100N70-115 HK-GE HV40
100
70
M8
M10x1
50
35
237
120
34
32
78
25
15
40
128
64
74
145
150
230
50
90
60
841221800000
NHDZ110N60-115 HK-GE HV40
NHDZ110N60-115 HK-GE HV40
110
60
M8
M10x1
50
35
237
130
34
32
78
25
15
40
128
64
74
155
160
240
50
90
60
841221800000
NHDZ110N63-115 HK-GE HV40
NHDZ110N63-115 HK-GE HV40
110
63
M8
M10x1
50
35
237
130
34
32
78
25
15
40
128
64
74
155
160
240
50
90
60
841221800000
NHDZ110N70-115 HK-GE HV40
NHDZ110N70-115 HK-GE HV40
110
70
M8
M10x1
50
35
237
130
34
32
78
25
15
40
128
64
74
155
160
240
50
90
60
841221800000
NHDZ110N80-115 HK-GE HV40
NHDZ110N80-115 HK-GE HV40
110
80
M8
M10x1
50
35
237
130
34
32
78
25
15
40
128
64
74
155
160
240
50
90
60
841221800000
NHDZ125N70-115 HK-GE HV40
NHDZ125N70-115 HK-GE HV40
125
70
M8
M10x1
60
44
284
150
36
34
90
25
15
50
152
83
88
180
180
280
60
100
70
841221800000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NHDZ GE-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
NHDZ GE-GZ - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
ESB10_S - Semi enclosed belt driven
NKE FA&ROBOT
15.06.2022
Serie 60 - Hydraulic cylinder according to ISO6022
Hainzl
09.12.2015
BH15
NIPPON BEARING CO., LTD.
27.07.2020
TYPE NDW25 according to ISO 6022 - Hydraulic cylinder round design
AMR-Hydraulik Zwickau
18.06.2021
NHDZL GE-GE - double-acting cylinders 250 bar
Neumeister Hydraulik
08.07.2021
EH-70 - Hydraulic Cylinders - Round
Essentra Components
14.08.2014
ETS Cylinder - Standard cylinder single acting with hydraulic rod ends
SCHEMA
28.04.2022
Actun OPTI-MS
Wilo
15.04.2024
NHDZ KF-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表