您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NL-200 - Vibration Proof Lock Washer Pairs
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Lock Washers
Vibration Proof Lock Washer Pairs
Vibration Proof Lock Washer Pairs
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040100/l5_k10040105/p090920/nl-200.prj},{NB=NL-237},{PN=NL-237},{AMERSID=1075074},{APACID=-},{EMEAID=-},{TYPE=Zinc Plated Steel Box},{PQP=50},{BSI=1},{BSMM=-},{IDI=1.10},{IDMM=27.9},{ODI=1.91},{ODMM=48.5},{TI=0.18},{TMM=4.6},{COSMETICCU=S},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
PQP
Package Quantity (pairs)
ⁿ/ₐ
BSI
Bolt Size Inch
ⁿ/ₐ
BSMM
Bolt Size mm
ⁿ/ₐ
IDI
Inside Diameter Inch
[Inch]
IDMM
Inside Diameter mm
[mm]
ODI
Outside Diameter Inch
[Inch]
ODMM
Outside Diameter mm
[mm]
TI
Thickness Inch
[Inch]
TMM
Thickness mm
[mm]
NL-200
NL-200
1075037
-
-
Zinc Plated Steel Box
200
#5
M3
0.13
3.4
0.28
7.0
0.07
1.8
NL-201
NL-201
1075038
-
-
Zinc Plated Steel Box
200
#6
M3.5
0.15
3.9
0.30
7.6
0.07
1.8
NL-202
NL-202
1075039
-
-
Zinc Plated Steel Box
200
#6
M3.5
0.15
3.9
0.35
9.0
0.07
1.8
NL-203
NL-203
1075040
-
-
Zinc Plated Steel Box
200
#8
M4
0.17
4.4
0.30
7.6
0.07
1.8
NL-204
NL-204
1075041
-
-
Zinc Plated Steel Box
200
#8
M4
0.17
4.4
0.35
9.0
0.07
1.8
NL-205
NL-205
1075042
-
-
Zinc Plated Steel Box
200
#10
M5
0.21
5.4
0.35
9.0
0.07
1.8
NL-206
NL-206
1075043
-
-
Zinc Plated Steel Box
200
#10
M5
0.21
5.4
0.43
10.8
0.07
1.8
NL-207
NL-207
1075044
-
-
Zinc Plated Steel Box
200
-
M6
0.26
6.5
0.43
10.8
0.07
1.8
NL-208
NL-208
1075045
-
-
Zinc Plated Steel Box
200
-
M6
0.26
6.5
0.53
13.5
0.10
2.5
NL-209
NL-209
1075046
-
-
Zinc Plated Steel Box
200
1/4
-
0.28
7.2
0.45
11.5
0.07
1.8
NL-210
NL-210
1075047
-
-
Zinc Plated Steel Box
200
1/4
-
0.28
7.2
0.53
13.5
0.10
2.5
NL-211
NL-211
1075048
-
-
Zinc Plated Steel Box
200
5/16
M8
0.34
8.7
0.53
13.5
0.10
2.5
NL-212
NL-212
1075049
-
-
Zinc Plated Steel Box
200
5/16
M8
0.34
8.7
0.65
16.6
0.10
2.5
NL-213
NL-213
1075050
-
-
Zinc Plated Steel Box
200
3/8
-
0.41
10.3
0.65
16.6
0.10
2.5
NL-214
NL-214
1075051
-
-
Zinc Plated Steel Box
200
3/8
-
0.41
10.3
0.83
21.0
0.10
2.5
NL-215
NL-215
1075052
-
-
Zinc Plated Steel Box
200
-
M10
0.42
10.7
0.65
16.6
0.10
2.5
NL-216
NL-216
1075053
-
-
Zinc Plated Steel Box
200
-
M10
0.42
10.7
0.83
21.0
0.10
2.5
NL-217
NL-217
1075054
-
-
Zinc Plated Steel Box
200
7/16
M11
0.45
11.4
0.73
18.5
0.10
2.5
NL-218
NL-218
1075055
-
-
Zinc Plated Steel Box
200
-
M12
0.51
13.0
0.77
19.5
0.10
2.5
NL-219
NL-219
1075056
-
-
Zinc Plated Steel Box
100
-
M12
0.51
13.0
1.00
25.4
0.13
3.4
NL-220
NL-220
1075057
-
-
Zinc Plated Steel Box
200
1/2
-
0.53
13.5
0.77
19.5
0.10
2.5
NL-221
NL-221
1075058
-
-
Zinc Plated Steel Box
100
1/2
-
0.53
13.5
1.00
25.4
0.13
3.4
NL-222
NL-222
1075059
-
-
Zinc Plated Steel Box
100
9/16
M14
0.60
15.2
0.91
23.0
0.13
3.4
NL-223
NL-223
1075060
-
-
Zinc Plated Steel Box
100
9/16
M14
0.60
15.2
1.21
30.7
0.13
3.4
NL-224
NL-224
1075061
-
-
Zinc Plated Steel Box
100
5/8
M16
0.67
17.0
1.00
25.4
0.13
3.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DVL.3 - Rubber buffers
Elesa+Ganter
21.06.2024
SB-M - Bushings
WMBerg
06.06.2023
WW-125 - Spring Washers - Single Wave
Essentra Components
29.07.2014
HEICO-LOCK® HLS (Standard) Steel (flZnnc) 1.1191
HEICO GROUP
27.04.2023
SIR-M - Isolation Rings
WMBerg
06.06.2023
YBQ11
VIPDO
26.01.2024
WX-BS10-12-D08 - Ratio of aluminum
WUXING
29.05.2023
Model 74992DP - NORDLOCK® STEEL WASHERS WITH ZINC FLAKE COATING DELTA DELTA...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
NORD-NL (SUS316) - Washers, Shims (Self-Locking safety type)
STAMPINGMASTERS
30.03.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表