您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
NN Cylindrical Bore
NSK Rolling Bearing
Rolling Bearings
Cylindrical Roller Bearings
Double-Row Cylindrical Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/cilindrical_rb/double_row_crb/nn_cylindrical_asmtab.prj},{NB=NSK_NN3021},{IDNR=},{STAN=_},{ORDER=NN3021},{X=105},{SD=105},{DD=160},{D=160},{B=41},{R=2.0},{EW=146.0},{DI1=125.2},{CR1=198000},{COR1=320000},{CR2=20200},{COR2=33000},{LG=3800},{LO=4500},{DA1=114.0},{D1A=115.0},{DA3=151.0},{DA4=148},{RA=2.0},{MASS=2.880},{SC=1},{PPATH=nn_cylindrical_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
EW
Boundary Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
CR2
Basic Dynamic Load Ratings
[kgf]
COR2
Basic Static Load Ratings
[kgf]
LG
Limiting Speed Grease
[rpm]
LO
Limiting Speed Oil
[rpm]
DA1
Abutment and Fillet Dimensions min.
[mm]
D1A
Abutment and Fillet Dimensions min.
[mm]
DA3
Abutment and Fillet Dimensions min.
[mm]
DA4
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
NN3005
_
NN3005
25
47
16
0.6
41.3
25800
30000
2630
3050
14000
17000
29.0
29.0
43.0
42
0.6
0.127
NN3006
_
NN3006
30
55
19
1.0
48.5
31000
37000
3150
3800
12000
14000
35.0
36.0
50.0
50
1.0
0.198
NN3007
_
NN3007
35
62
20
1.0
55.0
39500
50000
4000
5100
10000
12000
40.0
41.0
57.0
56
1.0
0.258
NN3008
_
NN3008
40
68
21
1.0
61.0
43500
55500
4400
5650
9000
11000
45.0
46.0
63.0
62
1.0
0.309
NN3009
_
NN3009
45
75
23
1.0
67.5
52000
68500
5300
7000
8500
10000
50.0
51.0
70.0
69
1.0
0.407
NN3010
_
NN3010
50
80
23
1.0
72.5
53000
72500
5400
7400
7500
9000
55.0
56.0
75.0
74
1.0
0.436
NN3011
_
NN3011
55
90
26
1.1
81.0
69500
96500
7050
9850
6700
8000
61.5
62.0
83.5
83
1.0
0.650
NN3012
_
NN3012
60
95
26
1.1
86.1
73500
106000
7450
10800
6300
7500
66.5
67.0
88.5
88
1.0
0.697
NN3013
_
NN3013
65
100
26
1.1
91.0
77000
116000
7850
11800
6000
7100
71.5
72.0
93.5
93
1.0
0.746
NN3014
_
NN3014
70
110
30
1.1
100.0
97500
148000
9950
15100
5600
6700
76.5
77.0
103.5
102
1.0
1.070
NN3015
_
NN3015
75
115
30
1.1
105.0
96500
149000
9850
15200
5300
6300
81.5
82.0
108.5
107
1.0
1.120
NN3016
_
NN3016
80
125
34
1.1
113.0
119000
186000
12200
19000
4800
6000
86.5
87.0
118.5
115
1.0
1.550
NN3017
_
NN3017
85
130
34
1.1
118.0
125000
201000
12800
20500
4500
5600
91.5
92.0
123.5
120
1.0
1.630
NN3018
_
NN3018
90
140
37
1.5
127.0
143000
228000
14600
23200
4300
5000
98.0
99.0
132.0
129
1.5
2.090
NN3019
_
NN3019
95
145
37
1.5
132.0
150000
246000
15300
25100
4000
5000
103.0
104.0
137.0
134
1.5
2.190
NN3020
_
NN3020
100
150
37
1.5
137.0
157000
265000
16000
27000
4000
4800
108.0
109.0
142.0
139
1.5
2.280
NN3021
_
NN3021
105
160
41
2.0
146.0
198000
320000
20200
33000
3800
4500
114.0
115.0
151.0
148
2.0
2.880
NN3022
_
NN3022
110
170
45
2.0
155.0
229000
375000
23300
38000
3400
4300
119.0
121.0
161.0
157
2.0
3.710
NN3024
_
NN3024
120
180
46
2.0
165.0
239000
405000
24400
41500
3200
3800
129.0
131.0
171.0
167
2.0
4.040
NN3026
_
NN3026
130
200
52
2.0
182.0
284000
475000
29000
48500
3000
3600
139.0
141.0
191.0
185
2.0
5.880
NN3028
_
NN3028
140
210
53
2.0
192.0
298000
515000
30500
52500
2800
3400
149.0
151.0
201.0
195
2.0
6.340
NN3030
_
NN3030
150
225
56
2.1
206.0
335000
585000
34000
60000
2600
3000
161.0
162.0
214.0
209
2.0
7.770
NN3032
_
NN3032
160
240
60
2.1
219.0
375000
660000
38000
67500
2400
2800
171.0
172.0
229.0
222
2.0
9.410
NN3034
_
NN3034
170
260
67
2.1
236.0
450000
805000
46000
82000
2200
2600
181.0
183.0
249.0
239
2.0
12.800
NN3036
_
NN3036
180
280
74
2.1
255.0
565000
995000
57500
102000
2000
2400
191.0
193.0
269.0
258
2.0
16.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NN Tapered Bore
NSK Rolling Bearing
07.06.2024
NU
NSK Rolling Bearing
07.06.2024
NNU Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
Thrust Cylindrical Roller Bearings
NSK Rolling Bearing
07.06.2024
Cylindrical bore
NSK Rolling Bearing
07.06.2024
N
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
NNU Tapered Bore
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
Back-to-Back DB
NSK Rolling Bearing
07.06.2024
Tapered bore
NSK Rolling Bearing
07.06.2024
BAR10, BTR10 type
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表