您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Tapered bore
NSK Rolling Bearing
Super Precision Bearings
Cylindrical Roller Bearings
Double-Row Cylindrical Roller Bearings / Stiffness series
30 type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/cylindrical_roller_bearings/double_row_c_r_bearings_st_series/30_type/30_type_ta_asmtab.prj},{NB=NSK_NN3019ZTBKR _super_precision},{IDNR=},{RD=2},{ORDER=NN3019ZTBKR },{SD=95},{D=145},{B=37},{R=1.5},{CR=89},{COR=123},{CCD=132},{MASS=1680},{LG=7500},{LO=9900},{DH=2.5},{DHX=2.5},{W=5},{WX=5.0},{M=4},{MX=4},{SDE3=132.000},{DI1=114.400},{X=4},{PPATH=../30_type_asmtpl.prj},{MDA=103},{D1A=104},{DAMAX=137},{DAMIN=134},{RA=1.5},{ORDERNEW=_super_precision}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CCD
Circumscribed Circle Diameter of Roller
[mm]
MASS
Mass
[g]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min.]
DH
Lubrication Hole
[mm]
W
Machined Lubrication Groove
[mm]
M
Number of Holes
ⁿ/ₐ
MDA
min.
[mm]
D1A
min.
[mm]
DAMAX
DA
[mm]
DAMIN
DA
[mm]
RA
max.
[mm]
NN3005MBKR
NN3005MBKR
25
47
16
0.6
25.8
30.0
41.3
121
20900
25000
2
3.5
4
29
29
43
42
0.6
NN3006MBKR
NN3006MBKR
30
55
19
1.0
31.0
37.0
48.5
186
17700
21200
2
3.5
4
35
36
50
50
1
NN3006TBKR
NN3006TBKR
30
55
19
1.0
31.0
37.0
48.5
171
20000
23600
2
3.5
4
35
36
50
50
1
NN3006ZTBKR
NN3006ZTBKR
30
55
19
1.0
18.3
18.6
48.5
152
21000
27900
2
3.5
4
35
36
50
50
1
NN3007MBKR
NN3007MBKR
35
62
20
1.0
39.5
50.0
55.0
297
15500
18600
2
3.5
4
40
41
57
56
1
NN3007TBKR
NN3007TBKR
35
62
20
1.0
39.5
50.0
55.0
227
17600
20700
2
3.5
4
40
41
57
56
1
NN3007ZTBKR
NN3007ZTBKR
35
62
20
1.0
23.3
25.0
55.0
198
18400
24500
2
3.5
4
40
41
57
56
1
NN3008MBKR
NN3008MBKR
40
68
21
1.0
43.5
55.5
61.0
356
13900
16700
2
3.5
4
45
46
63
62
1
NN3008TBKR
NN3008TBKR
40
68
21
1.0
43.5
55.5
61.0
269
15800
18600
2
3.5
4
45
46
63
62
1
NN3008ZTBKR
NN3008ZTBKR
40
68
21
1.0
25.7
27.7
61.0
234
16600
22000
2
3.5
4
45
46
63
62
1
NN3009MBKR
NN3009MBKR
45
75
23
1.0
52.0
68.5
67.5
471
12500
15000
2
3.5
4
50
51
70
69
1
NN3009TBKR
NN3009TBKR
45
75
23
1.0
50.0
65.5
67.5
348
14200
16700
2
3.5
4
50
51
70
69
1
NN3009ZTBKR
NN3009ZTBKR
45
75
23
1.0
29.7
32.5
67.5
302
14900
19800
2
3.5
4
50
51
70
69
1
NN3010MBKR
NN3010MBKR
50
80
23
1.0
53.0
72.5
72.5
502
11600
13900
2
3.5
4
55
56
75
74
1
NN3010TBKR
NN3010TBKR
50
80
23
1.0
53.0
72.5
72.5
378
13100
15400
2
3.5
4
55
56
75
74
1
NN3010ZTBKR
NN3010ZTBKR
50
80
23
1.0
31.5
36.5
72.5
328
13800
18300
2
3.5
4
55
56
75
74
1
NN3011MBKR
NN3011MBKR
55
90
26
1.1
69.5
96.5
81.0
748
10400
12500
2
3.5
4
61.5
62
83.5
83
1
NN3011TBKR
NN3011TBKR
55
90
26
1.1
69.5
96.5
81.0
562
11800
13800
2
3.5
4
61.5
62
83.5
83
1
NN3011ZTBKR
NN3011ZTBKR
55
90
26
1.1
41.0
48.5
81.0
488
12400
16400
2
3.5
4
61.5
62
83.5
83
1
NN3012MBKR
NN3012MBKR
60
95
26
1.1
73.5
106
86.1
804
9700
11700
2
3.5
4
66.5
67
88.5
88
1
NN3012TBKR
NN3012TBKR
60
95
26
1.1
73.5
106
86.1
602
11000
13000
2
3.5
4
66.5
67
88.5
88
1
NN3012ZTBKR
NN3012ZTBKR
60
95
26
1.1
43.5
53
86.1
522
11600
15400
2
3.5
4
66.5
67
88.5
88
1
NN3013MBKR
NN3013MBKR
65
100
26
1.1
77.0
116
91.0
862
9100
11000
2
3.5
4
71.5
72
93.5
93
1
NN3013TBKR
NN3013TBKR
65
100
26
1.1
77.0
116
91.0
644
10400
12200
2
3.5
4
71.5
72
93.5
93
1
NN3013ZTBKR
NN3013ZTBKR
65
100
26
1.1
46.0
58.0
91.0
557
10900
14500
2
3.5
4
71.5
72
93.5
93
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cylindrical bore
NSK Rolling Bearing
07.06.2024
BAR10, BTR10 type
NSK Rolling Bearing
07.06.2024
Tapered bore
NSK Rolling Bearing
07.06.2024
Cylindrical bore
NSK Rolling Bearing
07.06.2024
70 type
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
Tapered bore
NSK Rolling Bearing
07.06.2024
72 type
NSK Rolling Bearing
07.06.2024
Double Row Angular Contact Thrust Ball Bearings
NTN Corporation
17.10.2023
Cylindrical bore
NSK Rolling Bearing
07.06.2024
TAC29D, TAC20D type
NSK Rolling Bearing
07.06.2024
NN Tapered Bore
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
Tapered bore
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表