您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Bends R=1D - Bends & segments
NORO
Bends and segments
Powered by
CAD模型選擇
{noro/03_bends_segments/bends_r1d_asmtab.prj},{NB=NORO 6323622},{ARTNR=6323622},{DN=630},{W=60},{S=2.0},{MAT=1.4301},{SF=blasted},{INFO=PDF},{PPATH=assemblies/bends_r1d_asmtpl.prj},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
AF
Design
ⁿ/ₐ
D
Diameter
[mm]
W
Angle
[°]
R
Radius
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Bends R=1D 0811122
0811122
80
pressed design
78
60
80
1.5
1.0330
powder coated
NORO Bends R=1D 1011122
1011122
100
pressed design
100
60
100
1.5
1.0330
powder coated
NORO Bends R=1D 1211122
1211122
120
pressed design
120
60
120
1.5
1.0330
powder coated
NORO Bends R=1D 1411622
1411622
140
welded from 4 straight se...
136
60
140
1.5
1.0330
powder coated
NORO Bends R=1D 1511122
1511122
150
pressed design
150
60
150
1.5
1.0330
powder coated
NORO Bends R=1D 1611622
1611622
160
welded from 4 straight se...
160
60
160
1.5
1.0330
powder coated
NORO Bends R=1D 1711122
1711122
175
pressed design
175
60
175
1.5
1.0330
powder coated
NORO Bends R=1D 2011122
2011122
200
pressed design
200
60
200
1.5
1.0330
powder coated
NORO Bends R=1D 2211622
2211622
224
welded from 4 straight se...
220
60
224
1.5
1.0330
powder coated
NORO Bends R=1D 2511122
2511122
250
pressed design
250
60
250
1.5
1.0330
powder coated
NORO Bends R=1D 2811622
2811622
280
welded from 4 straight se...
279
60
280
1.5
1.0330
powder coated
NORO Bends R=1D 3011122
3011122
300
pressed design
300
60
300
1.5
1.0330
powder coated
NORO Bends R=1D 3111622
3111622
315
welded from 4 straight se...
314
60
315
1.5
1.0330
powder coated
NORO Bends R=1D 3511622
3511622
350
welded from 4 straight se...
350
60
350
1.5
1.0330
powder coated
NORO Bends R=1D 4011622
4011622
400
welded from 4 straight se...
400
60
400
1.5
1.0330
powder coated
NORO Bends R=1D 4511622
4511622
450
welded from 4 straight se...
450
60
450
1.5
1.0330
powder coated
NORO Bends R=1D 5011622
5011622
500
welded from 4 straight se...
500
60
500
1.5
1.0330
powder coated
NORO Bends R=1D 1021122
1021122
100
pressed design
99
60
100
2.0
1.0330
powder coated
NORO Bends R=1D 1221122
1221122
120
pressed design
119
60
120
2.0
1.0330
powder coated
NORO Bends R=1D 1421622
1421622
140
welded from 4 straight se...
135
60
140
2.0
1.0330
powder coated
NORO Bends R=1D 1521122
1521122
150
pressed design
149
60
150
2.0
1.0330
powder coated
NORO Bends R=1D 1621622
1621622
160
welded from 4 straight se...
159
60
160
2.0
1.0330
powder coated
NORO Bends R=1D 1721122
1721122
175
pressed design
174
60
175
2.0
1.0330
powder coated
NORO Bends R=1D 2021122
2021122
200
pressed design
199
60
200
2.0
1.0330
powder coated
NORO Bends R=1D 2221622
2221622
224
welded from 4 straight se...
219
60
224
2.0
1.0330
powder coated
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Segments - Bends & segments
NORO
31.12.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
Pipes - Pipes
NORO
31.12.2023
Conical pieces - Transitions
NORO
24.05.2023
Conical Y-pieces, 30° - Branch pieces
NORO
31.12.2023
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Insertion pipes - Pipes
NORO
31.12.2023
Y-pieces, 30° - Branch pieces
NORO
31.12.2023
Y-pieces, 45° - Branch pieces
NORO
31.12.2023
T-pieces, 90° - Branch pieces
NORO
31.12.2023
Welding ends - Pipes
NORO
24.05.2023
Transition pieces - Transitions
NORO
09.03.2023
Symmetrical Y-pieces conical, 60° - Branch pieces
NORO
31.12.2023
Clamping rings with seal insert - Connecting components
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表