您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Clamping rings with seal insert - Connecting components
NORO
Connecting components
Powered by
CAD模型選擇
{noro/01_connecting_components/two_part_clamping_rings_asmtab.prj},{NB=NORO 2022025},{ARTNR=2022025},{BEZ=with seal insert, design DBGM},{DN=200},{S=2.0},{MAT=1.0330},{SF=electr. galvanized},{INFO=PDF},{SA=10.142},{PPATH=assemblies/two_part_clamping_rings_asmtpl.prj},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Clamping rings with ...
0812025
80
155
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
1012025
100
175
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
1212025
120
195
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
1412025
140
215
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
1512025
150
225
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
1612025
160
235
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
1712025
175
250
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
2012025
200
275
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
2212025
224
300
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
2512025
250
325
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
2812025
280
355
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
3012025
300
375
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
3112025
315
390
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
3512025
350
425
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
4012025
400
475
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
4512025
450
525
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
5012025
500
575
1.5
1.0330
electr. galvanized
NORO Clamping rings with ...
1022025
100
175
2.0
1.0330
electr. galvanized
NORO Clamping rings with ...
1222025
120
195
2.0
1.0330
electr. galvanized
NORO Clamping rings with ...
1422025
140
215
2.0
1.0330
electr. galvanized
NORO Clamping rings with ...
1522025
150
225
2.0
1.0330
electr. galvanized
NORO Clamping rings with ...
1622025
160
235
2.0
1.0330
electr. galvanized
NORO Clamping rings with ...
1722025
175
250
2.0
1.0330
electr. galvanized
NORO Clamping rings with ...
2022025
200
275
2.0
1.0330
electr. galvanized
NORO Clamping rings with ...
2222025
224
300
2.0
1.0330
electr. galvanized
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表