您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Pipe gates, manually operated - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/outlet_gates.prj},{NB=NORO 1522047(0)},{ARTNR=1522047},{DN=150},{GATE=0},{S=2.0},{MAT=1.0330},{SF=galvanized},{INFO=PDF},{LD=40},{E=110},{F=180}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Length A
[mm]
B
Length B
[mm]
C
Width C
[mm]
L
Height
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Pipe gates, manually...
0811047
80
78
290
205
140
150
1.5
1.0330
pow. coated
NORO Pipe gates, manually...
1021047
100
99
310
225
160
104
2.0
1.0330
pow. coated
NORO Pipe gates, manually...
1221047
120
119
330
245
180
138
2.0
1.0330
pow. coated
NORO Pipe gates, manually...
1521047
150
149
395
295
220
152
2.0
1.0330
pow. coated
NORO Pipe gates, manually...
1721047
175
174
440
320
245
212
2.0
1.0330
pow. coated
NORO Pipe gates, manually...
2021047
200
199
510
410
290
182
2.0
1.0330
pow. coated
NORO Pipe gates, manually...
2521047
250
249
535
435
340
217
2.0
1.0330
pow. coated
NORO Pipe gates, manually...
3021047
300
299
610
515
390
277
2.0
1.0330
pow. coated
NORO Pipe gates, manually...
0812047
80
78
290
205
140
150
1.5
1.0330
galvanized
NORO Pipe gates, manually...
1022047
100
99
310
225
160
104
2.0
1.0330
galvanized
NORO Pipe gates, manually...
1222047
120
119
330
245
180
138
2.0
1.0330
galvanized
NORO Pipe gates, manually...
1522047
150
149
395
295
220
152
2.0
1.0330
galvanized
NORO Pipe gates, manually...
1722047
175
174
440
320
245
212
2.0
1.0330
galvanized
NORO Pipe gates, manually...
2022047
200
199
510
410
290
182
2.0
1.0330
galvanized
NORO Pipe gates, manually...
2522047
250
249
535
435
340
217
2.0
1.0330
galvanized
NORO Pipe gates, manually...
3022047
300
299
610
515
390
277
2.0
1.0330
galvanized
NORO Pipe gates, manually...
0813047
80
78
290
205
140
150
1.5
1.4301
blasted
NORO Pipe gates, manually...
1023047
100
99
310
225
160
104
2.0
1.4301
blasted
NORO Pipe gates, manually...
1223047
120
119
330
245
180
138
2.0
1.4301
blasted
NORO Pipe gates, manually...
1523047
150
149
395
295
220
152
2.0
1.4301
blasted
NORO Pipe gates, manually...
1723047
175
174
440
320
245
212
2.0
1.4301
blasted
NORO Pipe gates, manually...
2023047
200
199
510
410
290
182
2.0
1.4301
blasted
NORO Pipe gates, manually...
2523047
250
249
535
435
340
217
2.0
1.4301
blasted
NORO Pipe gates, manually...
3023047
300
299
610
515
390
277
2.0
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表