您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Pipe regulating gates without fine adjustment - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/pipe_regulating_gates.prj},{NB=NORO 3021146(C)},{ARTNR=3021146},{DN=300},{GATE=C},{D=299},{A=550},{B=460},{C=315},{S=2},{MAT=1.0330},{SF=powder coated},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Inner diameter
[mm]
A
Length A
[mm]
B
Length B
[mm]
C
Outer diameter crimping edge
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Pipe regulating gate...
1021146
100
99
240
150
115
2
1.0330
powder coated
NORO Pipe regulating gate...
1221146
120
119
280
190
135
2
1.0330
powder coated
NORO Pipe regulating gate...
1521146
150
149
325
235
165
2
1.0330
powder coated
NORO Pipe regulating gate...
1721146
175
174
360
270
190
2
1.0330
powder coated
NORO Pipe regulating gate...
2021146
200
199
400
310
215
2
1.0330
powder coated
NORO Pipe regulating gate...
2521146
250
249
475
385
265
2
1.0330
powder coated
NORO Pipe regulating gate...
3021146
300
299
550
460
315
2
1.0330
powder coated
NORO Pipe regulating gate...
1023146
100
99
240
150
115
2
1.4301
blasted
NORO Pipe regulating gate...
1223146
120
119
280
190
135
2
1.4301
blasted
NORO Pipe regulating gate...
1523146
150
149
325
235
165
2
1.4301
blasted
NORO Pipe regulating gate...
1723146
175
174
360
270
190
2
1.4301
blasted
NORO Pipe regulating gate...
2023146
200
199
400
310
215
2
1.4301
blasted
NORO Pipe regulating gate...
2523146
250
249
475
385
265
2
1.4301
blasted
NORO Pipe regulating gate...
3023146
300
299
550
460
315
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表