您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Rain hoods - Exhaust components
NORO
Exhaust components
Powered by
CAD模型選擇
{noro/07_exhaust_comp_accessories/rain_hoods.prj},{NB=NORO 6322150},{ARTNR=6322150},{DN=630},{A=1300},{A1=200},{B=175},{L=645},{S=2.0},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{AZ=4},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Hood diameter
[mm]
A1
Neck length
[mm]
B
Hood length
[mm]
L
Total length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Rain hood 0812150
0812150
80
78
180
50
0
92
1.5
1.0330
hot-dip galv.
NORO Rain hood 1012150
1012150
100
100
225
50
0
102
1.5
1.0330
hot-dip galv.
NORO Rain hood 1212150
1212150
120
120
270
50
0
112
1.5
1.0330
hot-dip galv.
NORO Rain hood 1412150
1412150
140
136
325
50
0
122
1.5
1.0330
hot-dip galv.
NORO Rain hood 1512150
1512150
150
150
325
50
0
127
1.5
1.0330
hot-dip galv.
NORO Rain hood 1612150
1612150
160
160
350
50
0
133
1.5
1.0330
hot-dip galv.
NORO Rain hood 1712150
1712150
175
175
375
50
0
140
1.5
1.0330
hot-dip galv.
NORO Rain hood 2012150
2012150
200
200
425
100
0
152
1.5
1.0330
hot-dip galv.
NORO Rain hood 2212150
2212150
224
220
525
100
70
275
1.5
1.0330
hot-dip galv.
NORO Rain hood 2512150
2512150
250
250
525
100
70
275
1.5
1.0330
hot-dip galv.
NORO Rain hood 2812150
2812150
280
279
596
100
80
300
1.5
1.0330
hot-dip galv.
NORO Rain hood 3012150
3012150
300
300
625
100
85
315
1.5
1.0330
hot-dip galv.
NORO Rain hood 3112150
3112150
315
314
655
100
90
320
1.5
1.0330
hot-dip galv.
NORO Rain hood 3522150
3522150
350
349
750
150
95
395
2.0
1.0330
hot-dip galv.
NORO Rain hood 4022150
4022150
400
399
850
150
115
435
2.0
1.0330
hot-dip galv.
NORO Rain hood 4522150
4522150
450
449
950
150
130
470
2.0
1.0330
hot-dip galv.
NORO Rain hood 5022150
5022150
500
499
1050
200
140
550
2.0
1.0330
hot-dip galv.
NORO Rain hood 5622150
5622150
560
558
1150
200
155
590
2.0
1.0330
hot-dip galv.
NORO Rain hood 6322150
6322150
630
628
1300
200
175
645
2.0
1.0330
hot-dip galv.
NORO Rain hood 0813150
0813150
80
78
180
50
0
92
1.5
1.4301
blasted
NORO Rain hood 1013150
1013150
100
100
225
50
0
102
1.5
1.4301
blasted
NORO Rain hood 1213150
1213150
120
120
270
50
0
112
1.5
1.4301
blasted
NORO Rain hood 1413150
1413150
140
136
325
50
0
122
1.5
1.4301
blasted
NORO Rain hood 1513150
1513150
150
150
325
50
0
127
1.5
1.4301
blasted
NORO Rain hood 1613150
1613150
160
160
350
50
0
133
1.5
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Deflecting hoods - Exhaust components
NORO
31.12.2023
Exhaust pipes with bird guard - Exhaust components
NORO
31.12.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
Clamping rings with seal insert - Connecting components
NORO
31.12.2023
T-pieces, 90° - Branch pieces
NORO
31.12.2023
K - Ball cage
Hirt
23.04.2009
Shaft coupling WK Baureihe 12 - STUEWE shaft coupling WK series 12
Stuewe
22.03.2024
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
22.03.2024
Locking Unit Type IS Series ISN1 - STUEWE-Locking Unit Type IS Series ISN1
Stuewe
22.03.2024
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Shrink Disc Type SDG Baureihe 91 - STUEWE shrink discs SDG series 91
Stuewe
22.03.2024
Shrink Disc Type HSD Series 20 - STUEWE-Shrink Disc Type HSD Series 20
Stuewe
22.03.2024
KM
KANA (Katayama Chain)
27.06.2023
KFH Rack gear
KANA (Katayama Chain)
29.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表