您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Redler outlet gates with transition piece, electrically operated, worm gear drive motor - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/redler_outlet_gates_worm_gear_asmtab.prj},{NB=NORO 17227861(0)},{ARTNR=17227861},{DN=175},{GATE=0},{D=178},{A=1295},{B=175},{C=710},{D2=600},{E=360},{S=2},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{LS=350},{PPATH=assemblies/redler_outlet_gates_worm_gear_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Length A
[mm]
B
Width B
[mm]
C
Width C
[mm]
D2
Width D2
[mm]
E
Length E
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Redler outlet gates ...
15217861
150
153
1295
150
710
600
360
2
1.0330
powder coated
NORO Redler outlet gates ...
17217861
175
178
1295
175
710
600
360
2
1.0330
powder coated
NORO Redler outlet gates ...
20217861
200
203
1385
200
710
600
360
2
1.0330
powder coated
NORO Redler outlet gates ...
25217861
250
253
1475
250
710
600
320
2
1.0330
powder coated
NORO Redler outlet gates ...
30217861
300
303
1565
300
710
600
270
2
1.0330
powder coated
NORO Redler outlet gates ...
15227861
150
153
1295
150
710
600
360
2
1.0330
hot-dip galv.
NORO Redler outlet gates ...
17227861
175
178
1295
175
710
600
360
2
1.0330
hot-dip galv.
NORO Redler outlet gates ...
20227861
200
203
1385
200
710
600
360
2
1.0330
hot-dip galv.
NORO Redler outlet gates ...
25227861
250
253
1475
250
710
600
320
2
1.0330
hot-dip galv.
NORO Redler outlet gates ...
30227861
300
303
1565
300
710
600
270
2
1.0330
hot-dip galv.
NORO Redler outlet gates ...
15237861
150
153
1295
150
710
600
360
2
1.4301
blasted
NORO Redler outlet gates ...
17237861
175
178
1295
175
710
600
360
2
1.4301
blasted
NORO Redler outlet gates ...
20237861
200
203
1385
200
710
600
360
2
1.4301
blasted
NORO Redler outlet gates ...
25237861
250
253
1475
250
710
600
320
2
1.4301
blasted
NORO Redler outlet gates ...
30237861
300
303
1565
300
710
600
270
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Two-way valves with interior collar 60°, symmetrical, without flap seal, ma...
NORO
31.12.2023
Pipe gates, pneumatically operated, lifting cylinder - Regulating and shut-...
NORO
09.03.2023
Pipe regulating gates without fine adjustment - Regulating and shut-off val...
NORO
09.03.2023
Radial fan FRv 125/140 - Radial fan
Funken
02.01.2024
Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connectin...
NORO
24.05.2023
Transition pieces - Transitions
NORO
09.03.2023
Redler outlet gates without transition piece, electrically operated, worm g...
NORO
29.03.2023
Silo outlet gates without transition piece, electrically operated, worm gea...
NORO
29.03.2023
Redler outlet gates without transition piece, pneumatically operated, lifti...
NORO
29.03.2023
Type S - Worm gearbox centre-to-centre distance from 040 up to 100 mm
ATEK Antriebstechnik
25.10.2022
Pipe gates, manually operated - Regulating and shut-off valves
NORO
09.03.2023
Welding ends - Pipes
NORO
24.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表