您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Silo outlet gates without transition piece, electrically operated, worm gear drive motor - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/silo_outlet_gates_worm_gear_without_tp_asmtab.prj},{NB=NORO 1722776(0)},{ARTNR=1722776},{DN=175},{GATE=0},{A=1285},{B=200},{C=310},{S=2},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{LD=350},{PPATH=assemblies/silo_outlet_gates_worm_gear_without_tp_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
A
Length A
[mm]
B
Width B
[mm]
C
Width C
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Silo outlet gates wi...
1521776
150
1285
200
310
2
1.0330
powder coated
NORO Silo outlet gates wi...
1721776
175
1285
200
310
2
1.0330
powder coated
NORO Silo outlet gates wi...
2021776
200
1385
250
360
2
1.0330
powder coated
NORO Silo outlet gates wi...
2521776
250
1475
300
410
2
1.0330
powder coated
NORO Silo outlet gates wi...
3021776
300
1565
350
460
2
1.0330
powder coated
NORO Silo outlet gates wi...
1522776
150
1285
200
310
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
1722776
175
1285
200
310
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
2022776
200
1385
250
360
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
2522776
250
1475
300
410
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
3022776
300
1565
350
460
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
1523776
150
1285
200
310
2
1.4301
blasted
NORO Silo outlet gates wi...
1723776
175
1285
200
310
2
1.4301
blasted
NORO Silo outlet gates wi...
2023776
200
1385
250
360
2
1.4301
blasted
NORO Silo outlet gates wi...
2523776
250
1475
300
410
2
1.4301
blasted
NORO Silo outlet gates wi...
3023776
300
1565
350
460
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表