您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with flap seal 60°, asymmetrical, pneumatically operated, rotary actuator - Two-way valves
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_flap_60_asym_pn_rot_asmtab.prj},{NB=NORO 203116520},{ARTNR=203116520},{DN=200},{S=3.0},{MAT=1.0330},{SF=powder coated},{HH=GTD-088},{LK=70},{PPATH=assemblies/two_way_valves_flap_60_asym_pn_rot_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Branch length
[mm]
C
Length
[mm]
L
Length KK
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
102116520
100
99
235
135
455
200
2.0
1.0330
powder coated
NORO Two-way valves with ...
122116520
120
119
277
160
475
230
2.0
1.0330
powder coated
NORO Two-way valves with ...
152116520
150
149
343
200
505
300
2.0
1.0330
powder coated
NORO Two-way valves with ...
172116520
175
174
383
218
530
308
2.0
1.0330
powder coated
NORO Two-way valves with ...
202116520
200
199
451
265
575
410
2.0
1.0330
powder coated
NORO Two-way valves with ...
252116520
250
249
534
305
625
460
2.0
1.0330
powder coated
NORO Two-way valves with ...
302116520
300
299
658
385
685
575
2.0
1.0330
powder coated
NORO Two-way valves with ...
352116520
350
349
836
435
735
670
2.0
1.0330
powder coated
NORO Two-way valves with ...
402116520
400
399
940
485
785
750
2.0
1.0330
powder coated
NORO Two-way valves with ...
153116520
150
148
343
200
505
300
3.0
1.0330
powder coated
NORO Two-way valves with ...
173116520
175
173
383
218
530
308
3.0
1.0330
powder coated
NORO Two-way valves with ...
203116520
200
198
451
265
575
410
3.0
1.0330
powder coated
NORO Two-way valves with ...
253116520
250
248
534
305
625
460
3.0
1.0330
powder coated
NORO Two-way valves with ...
303116520
300
298
658
385
685
575
3.0
1.0330
powder coated
NORO Two-way valves with ...
353116520
350
348
836
435
735
670
3.0
1.0330
powder coated
NORO Two-way valves with ...
403116520
400
398
940
485
785
750
3.0
1.0330
powder coated
NORO Two-way valves with ...
102316520
100
99
235
135
455
200
2.0
1.4301
blasted
NORO Two-way valves with ...
122316520
120
119
277
160
475
230
2.0
1.4301
blasted
NORO Two-way valves with ...
152316520
150
149
343
200
505
300
2.0
1.4301
blasted
NORO Two-way valves with ...
172316520
175
174
383
218
530
308
2.0
1.4301
blasted
NORO Two-way valves with ...
202316520
200
199
451
265
575
410
2.0
1.4301
blasted
NORO Two-way valves with ...
252316520
250
249
534
305
625
460
2.0
1.4301
blasted
NORO Two-way valves with ...
302316520
300
299
658
385
685
575
2.0
1.4301
blasted
NORO Two-way valves with ...
352316520
350
349
836
435
735
670
2.0
1.4301
blasted
NORO Two-way valves with ...
402316520
400
399
940
485
785
750
2.0
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表