您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with flap seal 60°, symmetrical, manually operated - Two-way valves
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_flap_60_sym_man_asmtab.prj},{NB=NORO 122213620},{ARTNR=122213620},{DN=120},{S=2.0},{MAT=1.0330},{SF=hot-dip galv.},{HH=A},{LK=70},{PPATH=assemblies/two_way_valves_flap_60_sym_man_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Head piece height
[mm]
C
Branch length
[mm]
D2
Length
[mm]
L
Height
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
102113620
100
99
235
50
135
305
196
2.0
1.0330
powder coated
NORO Two-way valves with ...
122113620
120
119
277
50
160
325
223
2.0
1.0330
powder coated
NORO Two-way valves with ...
152113620
150
149
343
80
200
355
294
2.0
1.0330
powder coated
NORO Two-way valves with ...
172113620
175
174
383
63
218
380
300
2.0
1.0330
powder coated
NORO Two-way valves with ...
202113620
200
199
451
110
265
405
393
2.0
1.0330
powder coated
NORO Two-way valves with ...
252113620
250
249
534
115
305
455
445
2.0
1.0330
powder coated
NORO Two-way valves with ...
302113620
300
299
658
145
385
505
557
2.0
1.0330
powder coated
NORO Two-way valves with ...
352113620
350
349
836
105
435
555
647
2.0
1.0330
powder coated
NORO Two-way valves with ...
402113620
400
399
940
105
485
605
711
2.0
1.0330
powder coated
NORO Two-way valves with ...
153113620
150
148
343
80
200
355
294
3.0
1.0330
powder coated
NORO Two-way valves with ...
173113620
175
173
383
63
218
380
300
3.0
1.0330
powder coated
NORO Two-way valves with ...
203113620
200
198
451
110
265
405
393
3.0
1.0330
powder coated
NORO Two-way valves with ...
253113620
250
248
534
115
305
455
445
3.0
1.0330
powder coated
NORO Two-way valves with ...
303113620
300
298
658
145
385
505
557
3.0
1.0330
powder coated
NORO Two-way valves with ...
353113620
350
348
836
105
435
555
647
3.0
1.0330
powder coated
NORO Two-way valves with ...
403113620
400
398
940
105
485
605
711
3.0
1.0330
powder coated
NORO Two-way valves with ...
102213620
100
99
235
50
135
305
196
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
122213620
120
119
277
50
160
325
223
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
152213620
150
149
343
80
200
355
294
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
172213620
175
174
383
63
218
380
300
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
202213620
200
199
451
110
265
405
393
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
252213620
250
249
534
115
305
455
445
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
302213620
300
299
658
145
385
505
557
2.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
153213620
150
148
343
80
200
355
294
3.0
1.0330
hot-dip galv.
NORO Two-way valves with ...
173213620
175
173
383
63
218
380
300
3.0
1.0330
hot-dip galv.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Two-way valves with flap seal 60°, asymmetrical, manually operated - Two-wa...
NORO
29.03.2023
Y-pieces, 45° - Branch pieces
NORO
31.12.2023
Two-way valves with flap seal 60°, symmetrical, pneumatically operated, rot...
NORO
29.03.2023
Silo outlet gates without transition piece, electrically operated, worm gea...
NORO
29.03.2023
Segments - Bends & segments
NORO
31.12.2023
Pipes - Pipes
NORO
31.12.2023
Y-pieces, 30° - Branch pieces
NORO
31.12.2023
Pipe gates, pneumatically operated, lifting cylinder - Regulating and shut-...
NORO
09.03.2023
Two-way valves with interior collar 60°, symmetrical, without flap seal, ma...
NORO
31.12.2023
Pipe regulating gates without fine adjustment - Regulating and shut-off val...
NORO
09.03.2023
Two-way valves with interior collar 60°, asymmetrical, without flap seal, m...
NORO
31.12.2023
Bends R=1D - Bends & segments
NORO
29.11.2023
Conical pieces - Transitions
NORO
24.05.2023
Transition pieces - Transitions
NORO
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表