您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with interior collar 60°, asymmetrical, without flap seal, pneumatically operated, rotary actuator - Two-way valves
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_60_asym_noflap_pn_rot_asmtab.prj},{NB=NORO 20350650},{ARTNR=20350650},{DN=200},{S=3.0},{MAT=1.0330},{SF=powder coated},{HH=GTD-068},{LK=70},{PPATH=assemblies/two_way_valves_60_asym_noflap_pn_rot_asmtpl.prj},{AEE=},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Branch length
[mm]
C
Length
[mm]
L
Length KK
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
10250650
100
99
220
120
445
175
2.0
1.0330
powder coated
NORO Two-way valves with ...
12250650
120
119
267
150
465
215
2.0
1.0330
powder coated
NORO Two-way valves with ...
15250650
150
149
343
200
495
255
2.0
1.0330
powder coated
NORO Two-way valves with ...
17250650
175
174
390
225
520
315
2.0
1.0330
powder coated
NORO Two-way valves with ...
20250650
200
199
432
245
545
330
2.0
1.0330
powder coated
NORO Two-way valves with ...
25250650
250
249
521
290
595
425
2.0
1.0330
powder coated
NORO Two-way valves with ...
30250650
300
299
629
355
665
500
2.0
1.0330
powder coated
NORO Two-way valves with ...
35250650
350
349
692
375
715
600
2.0
1.0330
powder coated
NORO Two-way valves with ...
15350650
150
148
343
200
495
255
3.0
1.0330
powder coated
NORO Two-way valves with ...
17350650
175
173
390
225
520
315
3.0
1.0330
powder coated
NORO Two-way valves with ...
20350650
200
198
432
245
545
330
3.0
1.0330
powder coated
NORO Two-way valves with ...
25350650
250
248
521
290
595
425
3.0
1.0330
powder coated
NORO Two-way valves with ...
30350650
300
298
629
355
665
500
3.0
1.0330
powder coated
NORO Two-way valves with ...
35350650
350
348
692
375
715
600
3.0
1.0330
powder coated
NORO Two-way valves with ...
10230650
100
99
220
120
445
175
2.0
1.4301
blasted
NORO Two-way valves with ...
12230650
120
119
267
150
465
215
2.0
1.4301
blasted
NORO Two-way valves with ...
15230650
150
149
343
200
495
255
2.0
1.4301
blasted
NORO Two-way valves with ...
17230650
175
174
390
225
520
315
2.0
1.4301
blasted
NORO Two-way valves with ...
20230650
200
199
432
245
545
330
2.0
1.4301
blasted
NORO Two-way valves with ...
25230650
250
249
521
290
595
425
2.0
1.4301
blasted
NORO Two-way valves with ...
30230650
300
299
629
355
665
500
2.0
1.4301
blasted
NORO Two-way valves with ...
35230650
350
349
692
375
715
600
2.0
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表