您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with interior collar 60°, symmetrical, without flap seal, pneumatically operated, rotary actuator - Two-way valves
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_60_sym_noflap_pn_rot_asmtab.prj},{NB=NORO 20350660},{ARTNR=20350660},{DN=200},{S=3.0},{MAT=1.0330},{SF=powder coated},{HH=GTD-068},{LK=70},{PPATH=assemblies/two_way_valves_60_sym_noflap_pn_rot_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Head piece height
[mm]
C
Branch length
[mm]
D2
Length
[mm]
L
Height
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
10250660
100
99
220
40
120
445
173
2.0
1.0330
powder coated
NORO Two-way valves with ...
12250660
120
119
267
45
150
465
209
2.0
1.0330
powder coated
NORO Two-way valves with ...
15250660
150
149
343
35
200
495
250
2.0
1.0330
powder coated
NORO Two-way valves with ...
17250660
175
174
380
60
225
520
305
2.0
1.0330
powder coated
NORO Two-way valves with ...
20250660
200
199
432
70
245
545
336
2.0
1.0330
powder coated
NORO Two-way valves with ...
25250660
250
249
521
55
290
595
373
2.0
1.0330
powder coated
NORO Two-way valves with ...
30250660
300
299
628
50
355
665
437
2.0
1.0330
powder coated
NORO Two-way valves with ...
35250660
350
349
692
100
375
715
517
2.0
1.0330
powder coated
NORO Two-way valves with ...
15350660
150
148
343
35
200
495
250
3.0
1.0330
powder coated
NORO Two-way valves with ...
17350660
175
173
380
60
225
520
305
3.0
1.0330
powder coated
NORO Two-way valves with ...
20350660
200
198
432
70
245
545
336
3.0
1.0330
powder coated
NORO Two-way valves with ...
25350660
250
248
521
55
290
595
373
3.0
1.0330
powder coated
NORO Two-way valves with ...
30350660
300
298
628
50
355
665
437
3.0
1.0330
powder coated
NORO Two-way valves with ...
35350660
350
348
692
100
375
715
517
3.0
1.0330
powder coated
NORO Two-way valves with ...
10230660
100
99
220
40
120
445
173
2.0
1.4301
blasted
NORO Two-way valves with ...
12230660
120
119
267
45
150
465
209
2.0
1.4301
blasted
NORO Two-way valves with ...
15230660
150
149
343
35
200
495
250
2.0
1.4301
blasted
NORO Two-way valves with ...
17230660
175
174
380
60
225
520
305
2.0
1.4301
blasted
NORO Two-way valves with ...
20230660
200
199
432
70
245
545
336
2.0
1.4301
blasted
NORO Two-way valves with ...
25230660
250
249
521
55
290
595
373
2.0
1.4301
blasted
NORO Two-way valves with ...
30230660
300
299
628
50
355
665
437
2.0
1.4301
blasted
NORO Two-way valves with ...
35230660
350
349
692
100
375
715
517
2.0
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Two-way valves with interior collar 60°, asymmetrical, without flap seal, p...
NORO
29.11.2023
Segments - Bends & segments
NORO
31.12.2023
Pipes - Pipes
NORO
31.12.2023
Silo outlet gates with transition piece, pneumatically operated, lifting cy...
NORO
24.05.2023
Two-way valves with flap seal 60°, symmetrical, pneumatically operated, rot...
NORO
29.03.2023
Two-way valves with flap seal 45°, symmetrical, pneumatically operated, rot...
NORO
29.03.2023
Conical pieces - Transitions
NORO
24.05.2023
Y-pieces, 30° - Branch pieces
NORO
31.12.2023
Model 50690 - Butterfly valve with cast iron body and stainless steel butte...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Insertion pipes - Pipes
NORO
31.12.2023
Throttle valves with seal, manually operated, adjustable, with angle scale ...
NORO
31.12.2023
Flanges drilled according to DIN 24154 R2 - Connecting components
NORO
24.05.2023
Two-way valves with flap seal 45°, asymmetrical, pneumatically operated, ro...
NORO
29.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表