您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSHF - Horizontal Shaft Support
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Shafting & Supports
Supports
Metric
End Supported
Horizontal Support
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_shafting_supports/supports/metric/end_supported/horizontal_support/nshf.prj},{NB=NSHF12},{NOTE=NOTE Please make selection from top to bottom},{MN=NSHF12},{SD=12},{W=47},{L=13},{T=7},{F=28},{G=25},{B=36},{S=5.5},{CLAMPBLT=M4},{CB=4},{MOUNTBLT=M5},{WGT=0.020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
SD
Shaft Dia.
[mm]
MOUNTBLT
Mounting Bolt
ⁿ/ₐ
WGT
Weight
[kg]
NSHF3
NSHF3
NOTE Please make selectio...
3
M5
0.013
NSHF4
NSHF4
NOTE Please make selectio...
4
M5
0.013
NSHF5
NSHF5
NOTE Please make selectio...
5
M5
0.013
NSHF6
NSHF6
NOTE Please make selectio...
6
M5
0.013
NSHF8
NSHF8
NOTE Please make selectio...
8
M5
0.013
NSHF10
NSHF10
NOTE Please make selectio...
10
M5
0.013
NSHF12
NSHF12
NOTE Please make selectio...
12
M5
0.020
NSHF13
NSHF13
NOTE Please make selectio...
13
M5
0.020
NSHF16
NSHF16
NOTE Please make selectio...
16
M5
0.027
NSHF20
NSHF20
NOTE Please make selectio...
20
M6
0.040
NSHF25
NSHF25
NOTE Please make selectio...
25
M6
0.060
NSHF30
NSHF30
NOTE Please make selectio...
30
M8
0.110
NSHF35
NSHF35
NOTE Please make selectio...
35
M10
0.380
NSHF40
NSHF40
NOTE Please make selectio...
40
M10
0.510
NSHF50
NSHF50
NOTE Please make selectio...
50
M12
0.890
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表