您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSW - Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Inch
Non Self Aligning
Inch Series
Standard
Standard Length
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/inch/non_self_aligning/inch_series/standard/standard_length/nsw_aj_op.prj},{NB=NSW8AJUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSW8AJ},{BT=Adjustment Type},{SL=UU},{DR=0.500},{DRTOL=+0/-0.009},{D=0.8750},{DTOL=+0/-0.013},{L=1.250},{LTOL=+0/-0.020},{B=0.9625},{BTOL=+0/-0.020},{D1=0.8209},{W=0.0459},{H=0.06},{H1=0.0000},{DEG=80},{ECCMAX=0.012},{BR=4},{BLRD=114.6},{BLRS=176.3},{WGT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[Inch]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[Inch]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[Inch]
LTOL
Length Tol.
[mm]
B
[Inch]
BTOL
B Tol.
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[lbf]
BLRS
Basic Load Rating - Static
[lbf]
WGT
Weight
[lbs.]
NSW4UU
NSW4UU
NOTE Please make selectio...
Standard Type
0.250
+0/-0.009
0.5000
+0/-0.011
0.750
+0/-0.020
0.5110
+0/-0.020
0.012
4
46.3
59.5
0.141
NSW6UU
NSW6UU
NOTE Please make selectio...
Standard Type
0.375
+0/-0.009
0.6250
+0/-0.013
0.875
+0/-0.020
0.6385
+0/-0.020
0.012
4
50.7
70.5
0.031
NSW8UU
NSW8UU
NOTE Please make selectio...
Standard Type
0.500
+0/-0.009
0.8750
+0/-0.013
1.250
+0/-0.020
0.9625
+0/-0.020
0.012
4
114.6
176.3
0.088
NSW10UU
NSW10UU
NOTE Please make selectio...
Standard Type
0.625
+0/-0.009
1.1250
+0/-0.013
1.500
+0/-0.020
1.1039
+0/-0.020
0.012
5
174.1
264.5
0.168
NSW12UU
NSW12UU
NOTE Please make selectio...
Standard Type
0.750
+0/-0.010
1.2500
+0/-0.016
1.625
+0/-0.020
1.1657
+0/-0.020
0.015
5
194.0
308.6
0.198
NSW16UU
NSW16UU
NOTE Please make selectio...
Standard Type
1.000
+0/-0.010
1.5625
+0/-0.016
2.250
+0/-0.030
1.7547
+0/-0.030
0.015
6
220.4
352.6
0.454
NSW20UU
NSW20UU
NOTE Please make selectio...
Standard Type
1.250
+0/-0.012
2.0000
+0/-0.019
2.625
+0/-0.030
2.0047
+0/-0.030
0.020
6
352.6
617.1
0.816
NSW24UU
NSW24UU
NOTE Please make selectio...
Standard Type
1.500
+0/-0.012
2.3750
+0/-0.019
3.000
+0/-0.030
2.4118
+0/-0.030
0.020
6
484.9
903.6
1.287
NSW32UU
NSW32UU
NOTE Please make selectio...
Standard Type
2.000
+0/-0.012
3.0000
+0/-0.022
4.000
+0/-0.030
3.1917
+0/-0.030
0.025
6
859.6
1785.2
1.323
NSW4AJUU
NSW4AJUU
NOTE Please make selectio...
Adjustment Type
0.250
+0/-0.009
0.5000
+0/-0.011
0.750
+0/-0.020
0.5110
+0/-0.020
0.012
4
46.3
59.5
NSW6AJUU
NSW6AJUU
NOTE Please make selectio...
Adjustment Type
0.375
+0/-0.009
0.6250
+0/-0.013
0.875
+0/-0.020
0.6385
+0/-0.020
0.012
4
50.7
70.5
NSW8AJUU
NSW8AJUU
NOTE Please make selectio...
Adjustment Type
0.500
+0/-0.009
0.8750
+0/-0.013
1.250
+0/-0.020
0.9625
+0/-0.020
0.012
4
114.6
176.3
NSW10AJUU
NSW10AJUU
NOTE Please make selectio...
Adjustment Type
0.625
+0/-0.009
1.1250
+0/-0.013
1.500
+0/-0.020
1.1039
+0/-0.020
0.012
5
174.1
264.5
NSW12AJUU
NSW12AJUU
NOTE Please make selectio...
Adjustment Type
0.750
+0/-0.010
1.2500
+0/-0.016
1.625
+0/-0.020
1.1657
+0/-0.020
0.015
5
194.0
308.6
NSW16AJUU
NSW16AJUU
NOTE Please make selectio...
Adjustment Type
1.000
+0/-0.010
1.5625
+0/-0.016
2.250
+0/-0.030
1.7547
+0/-0.030
0.015
6
220.4
352.6
NSW20AJUU
NSW20AJUU
NOTE Please make selectio...
Adjustment Type
1.250
+0/-0.012
2.0000
+0/-0.019
2.625
+0/-0.030
2.0047
+0/-0.030
0.020
6
352.6
617.1
NSW24AJUU
NSW24AJUU
NOTE Please make selectio...
Adjustment Type
1.500
+0/-0.012
2.3750
+0/-0.019
3.000
+0/-0.030
2.4118
+0/-0.030
0.020
6
484.9
903.6
NSW32AJUU
NSW32AJUU
NOTE Please make selectio...
Adjustment Type
2.000
+0/-0.012
3.0000
+0/-0.022
4.000
+0/-0.030
3.1917
+0/-0.030
0.025
6
859.6
1785.2
NSW8OPUU
NSW8OPUU
NOTE Please make selectio...
Open Type
0.500
+0/-0.009
0.8750
+0/-0.013
1.250
+0/-0.020
0.9625
+0/-0.020
0.012
3
114.6
176.3
0.055
NSW10OPUU
NSW10OPUU
NOTE Please make selectio...
Open Type
0.625
+0/-0.009
1.1250
+0/-0.013
1.500
+0/-0.020
1.1039
+0/-0.020
0.012
4
174.1
264.5
NSW12OPUU
NSW12OPUU
NOTE Please make selectio...
Open Type
0.750
+0/-0.010
1.2500
+0/-0.016
1.625
+0/-0.020
1.1657
+0/-0.020
0.015
4
194.0
308.6
0.154
NSW16OPUU
NSW16OPUU
NOTE Please make selectio...
Open Type
1.000
+0/-0.010
1.5625
+0/-0.016
2.250
+0/-0.030
1.7547
+0/-0.030
0.015
5
220.4
352.6
0.369
NSW20OPUU
NSW20OPUU
NOTE Please make selectio...
Open Type
1.250
+0/-0.012
2.0000
+0/-0.019
2.625
+0/-0.030
2.0047
+0/-0.030
0.020
5
352.6
617.1
0.670
NSW24OPUU
NSW24OPUU
NOTE Please make selectio...
Open Type
1.500
+0/-0.012
2.3750
+0/-0.019
3.000
+0/-0.030
2.4118
+0/-0.030
0.020
5
484.9
903.6
1.080
NSW32OPUU
NSW32OPUU
NOTE Please make selectio...
Open Type
2.000
+0/-0.012
3.0000
+0/-0.022
4.000
+0/-0.030
3.1917
+0/-0.030
0.025
5
859.6
1785.2
2.161
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表