您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Convolution Bellows Cups - Vacuum Cups
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Vacuum Accessories
Cups
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/vacuum_accessories/cups/bellows.prj},{NB=NVC-32C-1},{MN=VC 32C-1},{MNX=VC-32C-1},{CON=1},{A=2.00},{AA1=3.14},{B=1.59},{B1=0.85},{C=0.75},{D=0.50},{MAT=V},{MATHELP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CON
Convultions
ⁿ/ₐ
AA1
[Inch]
A1
A
[INCH [mm]]
AA
Approx. Area
ⁿ/ₐ
BB
B
[INCH [mm]]
B1B
B1
[INCH [mm]]
C1
C
[INCH [mm]]
D1
D
[INCH [mm]]
W
Weight
[oz [g]]
NVC-B5
NVC-B5
1
0.03
0.18 [4.6]
0.03 [20]
0.5 [12.7]
0.45 [11.4]
0.12 [3]
0.06 [1.5]
0 [0]
NVCC-B-020-N
NVCC-B-020-N
1
0.03
0.2 [5.1]
0.03 [20]
0.45 [11.4]
0.35 [8.9]
0.28 [7.1]
0.16 [4.1]
0 [0]
NVC-B6
NVC-B6
1
0.05
0.25 [6.3]
0.05 [33]
0.45 [11.4]
0.39 [9.9]
0.14 [3.6]
0.06 [1.5]
0 [0]
NVC-B10-5
NVC-B10-5
1
0.13
0.41 [10.4]
0.13 [85]
0.65 [16.5]
0.48 [12.2]
0.31 [7.9]
0.16 [4.1]
0.02 [0.6]
NVCC-B-043-N
NVCC-B-043-N
1
0.15
0.43 [10.9]
0.15 [98]
0.66 [16.8]
0.48 [12.2]
0.41 [10.4]
0.19 [4.8]
0.03 [0.9]
NVCR-B10P-C
NVCR-B10P-C
1
0.15
0.43 [10.9]
0.15 [98]
0.67 [17]
0.46 [11.7]
0.36 [9.1]
0.15 [3.8]
0.03 [0.9]
NVC-B3
NVC-B3
1
0.20
0.51 [13]
0.2 [130]
0.56 [14.2]
0.28 [7.1]
0.31 [7.9]
0.15 [3.8]
0.02 [0.6]
NVCC-B-051-N
NVCC-B-051-N
1
0.20
0.51 [13]
0.2 [130]
0.63 [16]
0.45 [11.4]
0.41 [10.4]
0.16 [4.1]
0.05 [1]
NVC-B15
NVC-B15
1
0.29
0.61 [15.5]
0.29 [188]
0.81 [20.6]
0.57 [14.5]
0.36 [9.1]
0.14 [3.6]
0.05 [1]
NVCC-B-063-N
NVCC-B-063-N
1
0.31
0.63 [16]
0.31 [201]
0.75 [19]
0.48 [12.2]
0.41 [10.4]
0.19 [4.8]
0.05 [1]
NVCR-B15P-C
NVCR-B15P-C
1
0.33
0.65 [16.5]
0.33 [214]
0.77 [19.6]
0.5 [12.7]
0.36 [9.1]
0.15 [3.8]
0.05 [1]
NVCC-B-075-N
NVCC-B-075-N
1
0.41
0.72 [18.3]
0.41 [266]
0.61 [15.5]
0.4 [10.2]
0.41 [10.4]
0.16 [4.1]
0.07 [2]
NVC-B2
NVC-B2
1
0.44
0.75 [19]
0.44 [285]
0.71 [18]
0.43 [10.9]
0.51 [13]
0.26 [6.6]
0.07 [2]
NVC-B20
NVC-B20
1
0.50
0.8 [20.3]
0.5 [324]
0.78 [19.8]
0.63 [16]
0.38 [9.7]
0.16 [4.1]
0.07 [2]
NVCR-B20P-C
NVCR-B20P-C
1
0.57
0.85 [21.6]
0.57 [369]
0.79 [20.1]
0.38 [9.7]
0.56 [14.2]
0.22 [5.6]
0.10 [3]
NVC-B20P
NVC-B20P
1
0.59
0.87 [22.1]
0.59 [382]
0.73 [18.5]
0.4 [10.2]
0.57 [14.5]
0.19 [4.8]
0.07 [2]
NVCC-B-087-N
NVCC-B-087-N
1
0.59
0.87 [22.1]
0.59 [382]
0.75 [19]
0.45 [11.4]
0.39 [9.9]
0.19 [4.8]
0.07 [2]
NVCC-B-094-N
NVCC-B-094-N
1
0.69
0.94 [23.9]
0.69 [446]
0.91 [23.1]
0.5 [12.7]
0.39 [9.9]
0.15 [3.8]
0.11 [3]
NVC-124
NVC-124
1
0.82
1.02 [25.9]
0.82 [530]
1.45 [36.8]
0.97 [24.6]
0.64 [16.3]
0.34 [8.6]
0.18 [6]
NVC-B1
NVC-B1
1
1.13
1.2 [30.5]
1.13 [730]
1.23 [31.2]
0.84 [21.3]
0.54 [13.7]
1/8 NPTF
0.42 [12]
NVCR-B30P-C
NVCR-B30P-C
1
1.35
1.31 [33.3]
1.35 [872]
1.02 [25.9]
0.6 [15.2]
0.75 [19]
0.22 [5.6]
0.28 [8]
NVC-B30P
NVC-B30P
1
1.37
1.32 [33.5]
1.37 [885]
1 [25.4]
0.58 [14.7]
0.56 [14.2]
0.19 [4.8]
0.21 [6]
NVCC-B-130-N
NVCC-B-130-N
1
1.37
1.32 [33.5]
1.37 [885]
1.08 [27.4]
0.65 [16.5]
0.71 [18]
0.31 [7.9]
0.25 [7]
NVCR-B40P-C
NVCR-B40P-C
1
2.24
1.69 [42.9]
2.24 [1446]
1.1 [27.9]
0.64 [16.3]
0.79 [20.1]
0.3 [7.6]
0.42 [12]
NVC-B40P
NVC-B40P
1
2.24
1.4 [35.6]
2.24 [1446]
1 [25.4]
0.52 [13.2]
0.75 [19]
0.19 [4.8]
0.42 [12]
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LRA20XXXXXXX - LRA Receiver Adapter
IMI Norgren
17.11.2023
M/58300 - Flat Suction Cups
IMI Norgren
17.11.2023
NVCF5 - Vacuum Cup Fittings
IMI Norgren
17.11.2023
Interconnection Module - WithBellow(Tilting Bellow)-60-95-3030 - Height-adj...
SMSAN
11.07.2022
Convolution Bellows Cups - Vacuum Cups
IMI Bimba Products
21.06.2024
NST Series - Silencers
IMI Norgren
17.11.2023
LRA10XXXXXXX - LRA Mini Receiver Adapter
IMI Norgren
17.11.2023
Fiber optic cable
SIEMENS
04.05.2022
NVP20 - Modular Venturi Vacuum Pump
IMI Norgren
17.11.2023
RA30BN K1
NSK Rolling Bearing
07.06.2024
Handy cap opener
Special Collection
14.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表