您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: OEP Couplings
Created: 06.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEP Couplings
Type OI - Oldham Overlapping Shaft Couplings
OEP Couplings
Oldham Overlapping Shaft Couplings - Type OI
Powered by
CAD模型選擇
{oepcouplings/oldham_oi/oi_asmtab.prj},{NB=OI-12D-3E-T-3E-T-C-A-HUB-D-MID},{OD=12},{ODD=12D},{STO=E},{BOS=3},{BE=3,'0.1875 in',4,'0.2500 in',5,'0.3125 in',6,'0.3750 in'},{MB=4,'4 mm',5,'5 mm',6,'6 mm',7,'7 mm',8,'8 mm'},{BOT=T},{STT=E},{BTS=3},{BTT=T},{HAT=C},{HATA= 'C', 'Clamping', 'S', 'SetScrew'},{HM=A},{BM=D},{SSS=8-32X0.188},{CHS=3-48X0.375},{GRSS=0},{A=0.8700},{B=0.7500},{C=0.2655},{D=0.3005},{E=0.3390},{F=0.3040},{G=0.2690},{PPATH=parts/oi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
ODD
Outer Diameter
ⁿ/ₐ
A
Length
[Inch]
B
OD
[Inch]
C
Blind Bore Depth
[Inch]
D
Thru Bore Depth
[Inch]
E
Two Blind Bores Gap Between Shafts
[Inch]
F
One Blind One Thru Bore Gap Between Shafts
[Inch]
G
Two Thru Bores Gap Between Shafts
[Inch]
OI-4D-2E-T-2E-T-S-A-HUB-D...
OI-4D-2E-T-2E-T-S-A-HUB-D...
4D
0.3500
0.2500
0.1006
0.1156
0.1489
0.1339
0.1189
OI-6D-2E-T-2E-T-S-A-HUB-D...
OI-6D-2E-T-2E-T-S-A-HUB-D...
6D
0.5000
0.3750
0.1369
0.1619
0.2262
0.2012
0.1762
OI-8D-2E-T-2E-T-C-A-HUB-D...
OI-8D-2E-T-2E-T-C-A-HUB-D...
8D
0.6300
0.5000
0.1665
0.2015
0.2970
0.2620
0.2270
OI-10D-2E-T-2E-T-C-A-HUB-...
OI-10D-2E-T-2E-T-C-A-HUB-...
10D
0.7100
0.6250
0.1995
0.2345
0.3110
0.2760
0.2410
OI-12D-3E-T-3E-T-C-A-HUB-...
OI-12D-3E-T-3E-T-C-A-HUB-...
12D
0.8700
0.7500
0.2655
0.3005
0.3390
0.3040
0.2690
OI-14D-3E-T-3E-T-C-A-HUB-...
OI-14D-3E-T-3E-T-C-A-HUB-...
14D
1.1700
0.8750
0.3830
0.4180
0.4040
0.3690
0.3340
OI-16D-4E-T-4E-T-C-A-HUB-...
OI-16D-4E-T-4E-T-C-A-HUB-...
16D
1.2500
1.0000
0.4200
0.4600
0.4100
0.3700
0.3300
OI-21D-4E-T-4E-T-C-A-HUB-...
OI-21D-4E-T-4E-T-C-A-HUB-...
21D
1.8900
1.3130
0.6235
0.6635
0.6430
0.6030
0.5630
OI-26D-4E-T-4E-T-C-A-HUB-...
OI-26D-4E-T-4E-T-C-A-HUB-...
26D
2.0000
1.6250
0.6125
0.6625
0.7750
0.7250
0.6750
OI-32D-4E-T-4E-T-C-A-HUB-...
OI-32D-4E-T-4E-T-C-A-HUB-...
32D
2.3500
2.0000
0.7625
0.8125
0.8250
0.7750
0.7250
OI-36D-4E-T-4E-T-C-A-HUB-...
OI-36D-4E-T-4E-T-C-A-HUB-...
36D
3.0700
2.2500
1.0410
1.1010
0.9880
0.9280
0.8680
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type BC - Block Shaft Couplings
OEP Couplings
03.10.2013
Type OC - Oldham Flexibile Shaft Couplings
OEP Couplings
03.10.2013
Type SC - Jaw Shaft Couplings
OEP Couplings
31.05.2012
Type UI - Oldham/Universal Shaft Couplings
OEP Couplings
03.10.2013
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
MCOCG - Couplings - High Rigid Oldham Clamping Type (Standard Hole)
Misumi
31.05.2022
Rigid Coupling ''GBRR'' - black oxide - Rigid coupling two split bore and k...
BEA Ingranaggi
06.07.2020
PBLSN1, PBLSN2, PBLSN3, PBLSN4, PBLSN5, PBLSN6, PBLSN7, PBLSN701, PBLSN11, ...
Misumi
04.06.2021
MSB, SMSB - Stripper Bolts - Shaft Diameter Tolerance e9
Misumi
30.06.2021
Type RC - Rigid One-Piece Clamping Coupling
OEP Couplings
04.10.2013
JPNG, GJPNG, BJPNG, SJPNG - Screw - In Locating Pins - Full Threaded
Misumi
19.07.2023
NLSBH, LSBH, PLSBH, SLSBH, ALSBH, ABLSBH - Hex Posts - One End Threaded One...
Misumi
29.05.2023
KJBPHM - Bushings for Inspection Jigs -Stepped Male Thread for Straight
Misumi
30.06.2021
HTPA__S3M060, HTPA__S3M100, HTPA__S3M150, HTPB__S3M060, HTPB__S3M100, HTPB_...
Misumi
13.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表