您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
OM30 - Performance laser distance sensors
Baumer Group
Products
Distance measurement
Laser distance sensors
Powered by
CAD模型選擇
{baumer/products/distancemeasurement/laserdistancesensors/om30_asmtab.prj},{NB=Baumer_OM30_11232078_1},{BT=Line},{SD=50 ... 550 mm},{LC=2},{OS=Analog and digital},{OSI=0 ... 10 VDC / 0 ... 5 VDC},{TC=OM30-L0550.HV.YUN},{TCX=OM30},{AN=11232078},{AG=1},{WS=icon_website.png},{EP=eplan_data_standard.png},{MH=Die-cast zinc},{MO=Glass},{WT=67},{PC=IP 67},{LS=Pulsed red laser diode},{RA=2 ... 86 µm},{LE=± 0.23 % Mr},{ET=12 ... 28 VDC},{CONS=50 mA},{OC=< 100 mA},{OT=-10 ... +50 °C},{CS=CE, UL, IO-Link},{EC=t.b.d.},{CTN=t.b.d.},{COO=t.b.d.},{BTX=1},{W0=2.500},{H0=1.300},{L1=50.000},{W1=2.900},{H1=1.200},{L2=300.000},{W2=5.500},{H2=0.650},{L3=550.000},{W3=8.100},{H3=0.450},{EH=9.700},{RH=30.600},{RW=9.650},{PPATH=om30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BT
Beam type
ⁿ/ₐ
SD
Measuring distance Sd
ⁿ/ₐ
LC
Laser class
ⁿ/ₐ
OS
Output circuit
ⁿ/ₐ
OSI
Output signal
ⁿ/ₐ
TC
Typecode
ⁿ/ₐ
AN
Article number
ⁿ/ₐ
MH
Housing material
ⁿ/ₐ
MO
Front (optics)
ⁿ/ₐ
WT
Weight
[g]
PC
Protection class
ⁿ/ₐ
LS
Light source
ⁿ/ₐ
RA
Repeat accuracy
ⁿ/ₐ
LE
Linearity error
ⁿ/ₐ
ET
Voltage supply range +Vs
ⁿ/ₐ
CONS
Current consumption max.
ⁿ/ₐ
OC
Output current
ⁿ/ₐ
OT
Operating temperature
ⁿ/ₐ
CS
Certificates
ⁿ/ₐ
OM30-L0100.HV.TXN
Line
50 ... 100 mm
2
RS485
OM30-L0100.HV.TXN
11235103
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
1 ... 3 µm
± 0.08 % Mr
12 ... 28 VDC
50 mA
-10 ... +50 °C
CE, UL
OM30-L0100.HV.YIN
Line
50 ... 100 mm
2
Analog and digital
4 ... 20 mA / 2 ... 10 mA
OM30-L0100.HV.YIN
11232058
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
1 ... 3 µm
± 0.08 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-L0100.HV.YUN
Line
50 ... 100 mm
2
Analog and digital
0 ... 10 VDC / 0 ... 5 VD...
OM30-L0100.HV.YUN
11233990
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
1 ... 3 µm
± 0.08 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-L0350.HV.TXN
Line
50 ... 350 mm
2
RS485
OM30-L0350.HV.TXN
11235105
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 30 µm
± 0.1 % Mr, 50 ... 200 mm...
12 ... 28 VDC
50 mA
-10 ... +50 °C
CE, UL
OM30-L0350.HV.YIN
Line
50 ... 350 mm
2
Analog and digital
4 ... 20 mA / 2 ... 10 mA
OM30-L0350.HV.YIN
11231079
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 30 µm
± 0.1 % Mr, 50 ... 200 mm...
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-L0350.HV.YUN
Line
50 ... 350 mm
2
Analog and digital
0 ... 10 VDC / 0 ... 5 VD...
OM30-L0350.HV.YUN
11232075
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 30 µm
± 0.1 % Mr, 50 ... 200 mm...
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-L0550.HV.TXN
Line
50 ... 550 mm
2
RS485
OM30-L0550.HV.TXN
11235107
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 86 µm
± 0.23 % Mr
12 ... 28 VDC
50 mA
-10 ... +50 °C
CE, UL
OM30-L0550.HV.YIN
Line
50 ... 550 mm
2
Analog and digital
4 ... 20 mA / 2 ... 10 mA
OM30-L0550.HV.YIN
11231343
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 86 µm
± 0.23 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-L0550.HV.YUN
Line
50 ... 550 mm
2
Analog and digital
0 ... 10 VDC / 0 ... 5 VD...
OM30-L0550.HV.YUN
11232078
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 86 µm
± 0.23 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-P0100.HV.TXN
Point
50 ... 100 mm
2
RS485
OM30-P0100.HV.TXN
11235102
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
1 ... 3 µm
± 0.08 % Mr
12 ... 28 VDC
50 mA
-10 ... +50 °C
CE, UL
OM30-P0100.HV.YIN
Point
50 ... 100 mm
2
Analog and digital
4 ... 20 mA / 2 ... 10 mA
OM30-P0100.HV.YIN
11233966
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
1 ... 3 µm
± 0.08 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-P0100.HV.YUN
Point
50 ... 100 mm
2
Analog and digital
0 ... 10 VDC / 0 ... 5 VD...
OM30-P0100.HV.YUN
11233967
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
1 ... 3 µm
± 0.08 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-P0350.HV.TXN
Point
50 ... 350 mm
2
RS485
OM30-P0350.HV.TXN
11235104
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 30 µm
± 0.1 % Mr, 50 ... 200 mm...
12 ... 28 VDC
50 mA
-10 ... +50 °C
CE, UL
OM30-P0350.HV.YIN
Point
50 ... 350 mm
2
Analog and digital
4 ... 20 mA / 2 ... 10 mA
OM30-P0350.HV.YIN
11232071
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 30 µm
± 0.1 % Mr, 50 ... 200 mm...
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-P0350.HV.YUN
Point
50 ... 350 mm
2
Analog and digital
0 ... 10 VDC / 0 ... 5 VD...
OM30-P0350.HV.YUN
11232072
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 30 µm
± 0.1 % Mr, 50 ... 200 mm...
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-P0550.HV.TXN
Point
50 ... 550 mm
2
RS485
OM30-P0550.HV.TXN
11235106
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 86 µm
± 0.23 % Mr
12 ... 28 VDC
50 mA
-10 ... +50 °C
CE, UL
OM30-P0550.HV.YIN
Point
50 ... 550 mm
2
Analog and digital
4 ... 20 mA / 2 ... 10 mA
OM30-P0550.HV.YIN
11231082
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 86 µm
± 0.23 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
OM30-P0550.HV.YUN
Point
50 ... 550 mm
2
Analog and digital
0 ... 10 VDC / 0 ... 5 VD...
OM30-P0550.HV.YUN
11231083
Die-cast zinc
Glass
67
IP 67
Pulsed red laser diode
2 ... 86 µm
± 0.23 % Mr
12 ... 28 VDC
50 mA
< 100 mA
-10 ... +50 °C
CE, UL, IO-Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表