您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
RL Series - Gas Springs
Danly
Springs
Gas Springs
Design2Tite
RL
Powered by
CAD模型選擇
{danly/federn/gasdruckfedern/design2tite/rl/rl_assmtab.prj},{NB=ORL1500100000},{BESTNR=ORL150010000},{T=RL},{NK=1500},{HUBMAX=100},{HUB=0},{FA=15.32},{FE=MIN},{D1=75},{D2=36},{DO=310},{DC=210},{D3=67},{D4=M8},{NDMD4=8.000},{KDMD4=6.647},{D5=70},{D6=40},{L1=3},{L2=18.0},{L3=15.0},{L4=8},{L5=9},{XX1=13},{AG=4},{VERS=RL_4GEW},{PPATH=rl_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
T
Type
ⁿ/ₐ
NK
nominal force
[daN]
HUBMAX
max. Working Stroke
[mm]
FA
Die Open Force
[KN]
FE
Die closed force
[KN]
D1
Body Diameter
[mm]
D2
Piston Rod Diameter
[mm]
DO
Die Open Length
[mm]
DC
Die closed height
[mm]
D3
[mm]
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
R1
Radius
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
ORL50002500
ORL50002500
RL
500
25
4.80
45
20
135
110
40
M8
43
20
1.0
2
14.5
7.5
4
9
ORL50005000
ORL50005000
RL
500
50
4.80
45
20
185
135
40
M8
43
20
1.0
2
14.5
7.5
4
9
ORL50008000
ORL50008000
RL
500
80
4.80
6.20
45
20
245
165
40
M8
43
20
1.0
2
14.5
7.5
4
9
ORL75002500
ORL75002500
RL
750
25
7.39
50
25
145
120
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL75003800
ORL75003800
RL
750
38
7.39
50
25
171
133
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL75005000
ORL75005000
RL
750
50
7.39
50
25
195
145
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL75006300
ORL75006300
RL
750
63
7.39
50
25
221
158
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL75008000
ORL75008000
RL
750
80
7.39
50
25
255
175
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL75010000
ORL75010000
RL
750
100
7.39
50
25
295
195
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL75012500
ORL75012500
RL
750
125
7.39
50
25
345
220
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL75016000
ORL75016000
RL
750
160
7.39
10.59
50
25
415
255
43
M8
46
20
2.0
3
14.5
15.0
8
9
ORL150002500
ORL150002500
RL
1500
25
15.32
75
36
160
135
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL150003800
ORL150003800
RL
1500
38
15.32
75
36
186
148
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL150005000
ORL150005000
RL
1500
50
15.32
75
36
210
160
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL150006300
ORL150006300
RL
1500
63
15.32
75
36
236
173
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL150008000
ORL150008000
RL
1500
80
15.32
75
36
270
190
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL150010000
ORL150010000
RL
1500
100
15.32
75
36
310
210
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL150012500
ORL150012500
RL
1500
125
15.32
75
36
360
235
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL150016000
ORL150016000
RL
1500
160
15.32
21.42
75
36
430
270
67
M8
70
40
2.5
3
18.0
15.0
8
9
ORL300002500
ORL300002500
RL
3000
25
29.55
95
50
170
145
87
M8
90
60
2.5
3
21.0
15.0
8
13
ORL300003800
ORL300003800
RL
3000
38
29.55
95
50
196
158
87
M8
90
60
2.5
3
21.0
15.0
8
13
ORL300005000
ORL300005000
RL
3000
50
29.55
95
50
220
170
87
M8
90
60
2.5
3
21.0
15.0
8
13
ORL300006300
ORL300006300
RL
3000
63
29.55
95
50
246
183
87
M8
90
60
2.5
3
21.0
15.0
8
13
ORL300008000
ORL300008000
RL
3000
80
29.55
95
50
280
200
87
M8
90
60
2.5
3
21.0
15.0
8
13
ORL300010000
ORL300010000
RL
3000
100
29.55
95
50
320
220
87
M8
90
60
2.5
3
21.0
15.0
8
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball Bearing Cage Type 2 and 3
Danly
28.04.2021
RLM Serie - Gas Springs
Danly
19.09.2023
Serie C9
Danly
19.09.2023
241.13. - High performance compression spring, XSF, Colour Violet
FIBRO
21.07.2023
SB Ø 20 - Extra heavy load
RCM
27.11.2019
SuperSprings
Danly
28.04.2021
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
26001 - Compression springs ISO 10243, moderate load
norelem
26.06.2024
RLP Series - Gas Springs
Danly
20.07.2021
26003 - Compression springs ISO 10243, very heavy load
norelem
26.06.2024
RLX Serie - Gas Springs
Danly
19.09.2023
RLS Series - Gas Springs
Danly
20.07.2021
RLSC Series - Gasdruckfedern
Danly
20.07.2021
2497.12.00500. - Gas spring CX - Compact xtreme,
FIBRO
16.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表