您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Outlet cowl socket - HoKa PVC outlet cowl with socket
Hoka
Outlet Cowl
Powered by
CAD模型選擇
{hoka/regenhaube/regenhaube_muffe.prj},{NB=Regenhaube PE, Innendurchmesser = 450 - 10015768(LOD=M-300)0},{CNSORDERNO=10015768},{CNSPRICE=393.80},{CNSMASSEXACT=0},{KNG=450},{DA=450},{L1=85.000},{S1=5.000},{L=55},{H=353},{H1=225},{B=650},{S=10},{T=3.5},{AK=4},{MCODE=2.rhm:mu.0450},{ARTD=HoKa PE Regenhaube mit Muffe Ø 450 mm},{ARTE=HoKa PE outlet cowl with socket Ø 450 mm},{ARTF=HoKa PE chapeaux pare-pluie avec manchon Ø 450 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300},{Y=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
H
Height
[mm]
H1
Height
[mm]
B
Diameter
[mm]
S
Thickness
[mm]
T
Tolerance Ø
[mm]
AK
Number of nodes
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Outlet cowl PVC, inner di...
10002573
HoKa PVC outlet cowl with...
110
PVC
RAL 7011
110
40
173
55
231
8
0.3
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10002860
HoKa PVC outlet cowl with...
125
PVC
RAL 7011
125
40
181
63
231
8
0.3
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10000876
HoKa PVC outlet cowl with...
140
PVC
RAL 7011
140
40
188
70
256
8
0.4
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10002861
HoKa PVC outlet cowl with...
160
PVC
RAL 7011
160
40
198
80
256
8
0.4
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10002923
HoKa PVC outlet cowl with...
180
PVC
RAL 7011
180
40
208
90
286
8
0.4
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10002924
HoKa PVC outlet cowl with...
200
PVC
RAL 7011
200
40
218
100
321
8
0.4
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10002925
HoKa PVC outlet cowl with...
225
PVC
RAL 7011
225
40
231
113
361
8
0.5
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10003732
HoKa PVC outlet cowl with...
250
PVC
RAL 7011
250
40
243
125
406
8
0.5
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10003733
HoKa PVC outlet cowl with...
280
PVC
RAL 7011
280
50
258
140
450
10
0.6
3
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10003734
HoKa PVC outlet cowl with...
315
PVC
RAL 7011
315
50
276
158
500
10
0.6
4
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10003735
HoKa PVC outlet cowl with...
355
PVC
RAL 7011
355
50
296
178
550
10
0.7
4
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10003736
HoKa PVC outlet cowl with...
400
PVC
RAL 7011
400
50
318
200
600
10
0.7
4
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PVC, inner di...
10014251
HoKa PVC outlet cowl with...
450
PVC
RAL 7011
450
55
353
225
650
10
0.8
4
HOKA PVC outlet cowl with...
The specified dimensions ...
Outlet cowl PE, inner dia...
10012754
HoKa PE outlet cowl with ...
110
PE
black
110
40
173
55
231
8
1.0
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10012205
HoKa PE outlet cowl with ...
125
PE
black
125
40
181
63
231
8
1.2
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10010680
HoKa PE outlet cowl with ...
140
PE
black
140
40
188
70
256
8
1.3
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10010866
HoKa PE outlet cowl with ...
160
PE
black
160
40
198
80
256
8
1.5
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10010867
HoKa PE outlet cowl with ...
180
PE
black
180
40
208
90
286
8
1.7
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10010920
HoKa PE outlet cowl with ...
200
PE
black
200
40
218
100
321
8
1.8
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10002695
HoKa PE outlet cowl with ...
225
PE
black
225
40
231
113
361
8
1.9
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10000124
HoKa PE outlet cowl with ...
250
PE
black
250
40
243
125
406
8
2.0
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10000125
HoKa PE outlet cowl with ...
280
PE
black
280
50
258
140
450
10
2.2
3
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10006052
HoKa PE outlet cowl with ...
315
PE
black
315
50
276
158
500
10
2.4
4
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10006117
HoKa PE outlet cowl with ...
355
PE
black
355
50
296
178
550
10
2.7
4
HOKA PE outlet cowl with ...
The specified dimensions ...
Outlet cowl PE, inner dia...
10006118
HoKa PE outlet cowl with ...
400
PE
black
400
50
318
200
600
10
3.0
4
HOKA PE outlet cowl with ...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Back flow damper horizontal - HoKa Back flow damper for horizontal montage,...
Hoka
21.12.2023
Double sockets - HoKa Double sockets
Hoka
21.12.2023
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand ...
Hoka
09.02.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Hoka
21.12.2023
Slot valve rectangular version with connecting piece - HoKa slot valve rect...
Hoka
02.01.2024
Outlet cowl flange - HoKa PVC outlet cowl with flange
Hoka
02.01.2024
Roof head 1° - 22° - HoKa Roof head 1° - 22°
Hoka
21.12.2023
Slot valve round version with connecting piece - HoKa slot valve round vers...
Hoka
02.01.2024
TPE 6-times sockets - HoKa TPE Flexible connector 6-times curled, with sock...
Hoka
02.01.2024
Roof fan FDv 250 - Roof fan
Funken
02.01.2024
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sock...
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表