您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Porous Bronze Bushings - P Series - Bearing Assemblies
Manitou Manufacturing
Bushings
Powered by
CAD模型選擇
{manitou_manufacturing/bushings/p_series_bushing.prj},{NB=P230-4},{PN=P230-4},{ID=7/8},{OD=1 1/18},{ID1=0.8780},{OD1=1.1280},{L=0.50000000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
ID
Diameter Inside
[Inch]
OD
Diameter Outside
[Inch]
L
Length
[Inch]
P110-6
P110-6
3/16
5/16
3/4
P120-4
P120-4
1/4
3/8
1/2
P140-3
P140-3
3/8
1/2
3/8
P140-4
P140-4
3/8
1/2
1/2
P140-5
P140-5
3/8
1/2
5/8
P140-6
P140-6
3/8
1/2
3/4
P140-12
P140-12
3/8
1/2
1 1/2
P150-6
P150-6
3/8
5/8
3/4
P165-4
P165-4
1/2
5/8
1/2
P165-5
P165-5
1/2
5/8
5/8
P165-6
P165-6
1/2
5/8
3/4
P165-8
P165-8
1/2
5/8
1
P165-10
P165-10
1/2
5/8
1 1/4
P170-6
P170-6
1/2
11/16
3/4
P170-8
P170-8
1/2
11/16
1
P175-4
P175-4
1/2
3/4
1/2
P175-6
P175-6
1/2
3/4
3/4
P175-7
P175-7
1/2
3/4
7/8
P175-8
P175-8
1/2
3/4
1
P175-10
P175-10
1/2
3/4
1 1/4
P175-12
P175-12
1/2
3/4
1 1/2
P180-4
P180-4
5/8
3/4
1/2
P180-5
P180-5
5/8
3/4
5/8
P180-6
P180-6
5/8
3/4
3/4
P180-8
P180-8
5/8
3/4
1
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-GL-KPL-EK - Flexible Couplings EK
MÄDLER
26.04.2024
DX10 bushes mm - Bushes mm
GGB
13.03.2024
1272 - Guide bushes for bonding, bronze with solid lubricant
Kern
26.02.2019
3120.71. - Guide bush, Bronze
FIBRO
22.11.2023
1240.1 ISO - Guide bushes, bronze with solid lubricant
Kern
26.02.2019
1240.1-ISO - Guide bush, bronze with solid lubricant ISO 9448-2 or DIN 983...
Veith
13.03.2012
EBU-2B - Bronze guide bush
Pedrotti
29.09.2021
BBG 201 - Bronze guide bush with graphite inserts
RCM
27.11.2019
Porous Bronze Bushings - A Series - Bearing Assemblies
Manitou Manufacturing
09.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表