您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P702 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD TYPE A - R15
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p702.prj},{NB=P702080.TM14X13001},{SHA256=lHqUq/Z9teSyxc47DSZ8XGyi7+Ku1heqThrBqgRYY54=},{INAME=p7020802etm14x13001},{NAME=p702080.tm14x13001},{NNCUSTOM=P702},{NTCUSTOM=MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD TYPE A - R15},{NBCUSTOM=P702080.TM14X13001},{LINACUSTOM=P702080.TM14X13001},{STEPFILE=P702080TM14X13001.step},{PNGFILE=P702.png},{DWGFILE=P702.dwg},{CODE=P702080.TM14X13001},{MIS01=80},{MIS02=20},{MIS03=65},{MIS04=26},{MIS06=9},{MIS07=120},{MIS08=16},{MIS09=6.5},{MIS10=9},{MIS12=15},{MIS13=M14},{MIS14=130},{MIS15=207},{MIS16=13000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS06
h
[mm]
MIS07
A
[mm]
MIS08
E
[mm]
MIS09
s
[mm]
MIS10
d2
[mm]
MIS12
R
[mm]
MIS13
d1
[mm]
MIS14
Q
[mm]
MIS15
Weight
[g]
MIS16
F1
[N]
P702080.TM12X05001
8MHyNbulY3j8OEkfpiZWxTNXz...
p7020802etm12x05001
P702080.TM12X05001
80
20
65
26
9
120
16
6.5
9
15
M12
50
120
13000
P702080.TM12X07001
wPTro4FF9wZsc8ZdGzXhJ/QeJ...
p7020802etm12x07001
P702080.TM12X07001
80
20
65
26
9
120
16
6.5
9
15
M12
70
133
13000
P702080.TM12X09001
+teRAODXFzHfuSuYHmgBcK9rq...
p7020802etm12x09001
P702080.TM12X09001
80
20
65
26
9
120
16
6.5
9
15
M12
90
148
13000
P702080.TM12X11001
gi3towRq/5gRhrROxJ4ZiLzLW...
p7020802etm12x11001
P702080.TM12X11001
80
20
65
26
9
120
16
6.5
9
15
M12
110
164
13000
P702080.TM14X05001
74wGGOkMl9NVyabin6eVl+2E+...
p7020802etm14x05001
P702080.TM14X05001
80
20
65
26
9
120
16
6.5
9
15
M14
50
132
13000
P702080.TM14X07001
hkb9YDbHiSSN8mdbyTZI3WQkD...
p7020802etm14x07001
P702080.TM14X07001
80
20
65
26
9
120
16
6.5
9
15
M14
70
152
13000
P702080.TM14X09001
EJq0XOhsCpuaDeF8zvGI8byki...
p7020802etm14x09001
P702080.TM14X09001
80
20
65
26
9
120
16
6.5
9
15
M14
90
173
13000
P702080.TM14X11001
bYMiD4Hq+eMTnftHzOtyU63e/...
p7020802etm14x11001
P702080.TM14X11001
80
20
65
26
9
120
16
6.5
9
15
M14
110
190
13000
P702080.TM14X13001
lHqUq/Z9teSyxc47DSZ8XGyi7...
p7020802etm14x13001
P702080.TM14X13001
80
20
65
26
9
120
16
6.5
9
15
M14
130
207
13000
P702080.TM14X15001
zkpamtJRolD+4oGfe39l9rVq2...
p7020802etm14x15001
P702080.TM14X15001
80
20
65
26
9
120
16
6.5
9
15
M14
150
224
13000
P702080.TM16X05001
LDX87AzVvhDIdNxxWik6FsbfH...
p7020802etm16x05001
P702080.TM16X05001
80
20
65
26
9
120
16
6.5
9
15
M16
50
148
13000
P702080.TM16X07001
2svScKByMVF+y0nukcUY/FhVP...
p7020802etm16x07001
P702080.TM16X07001
80
20
65
26
9
120
16
6.5
9
15
M16
70
174
13000
P702080.TM16X09001
tbBfuA1R93rpwaJhy39YOKBRC...
p7020802etm16x09001
P702080.TM16X09001
80
20
65
26
9
120
16
6.5
9
15
M16
90
200
13000
P702080.TM16X11001
XWYpInE45YM4mQIPAlPVtIf7M...
p7020802etm16x11001
P702080.TM16X11001
80
20
65
26
9
120
16
6.5
9
15
M16
110
225
13000
P702080.TM16X13001
1eU47t+m/igAwkrZILuhN7KPo...
p7020802etm16x13001
P702080.TM16X13001
80
20
65
26
9
120
16
6.5
9
15
M16
130
251
13000
P702080.TM16X15001
ssMVMyoWzZz/H4iUISzPWzXF4...
p7020802etm16x15001
P702080.TM16X15001
80
20
65
26
9
120
16
6.5
9
15
M16
150
276
13000
P702080.TM16X17001
PGt8HH8fevnOr0Y8NIiMFfel0...
p7020802etm16x17001
P702080.TM16X17001
80
20
65
26
9
120
16
6.5
9
15
M16
170
304
13000
P702080.TM16X19001
pJ6UXUsLKoawjC7o0OlRIwGjA...
p7020802etm16x19001
P702080.TM16X19001
80
20
65
26
9
120
16
6.5
9
15
M16
190
327
13000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P902 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A ...
Boteco
17.11.2021
P702CIN - MOUNTING FOOT WITH GROUND LATERAL FIXING STAINLESS STEEL STUD TYP...
Boteco
17.11.2021
P709 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
P704 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
P700 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD...
Boteco
17.11.2021
Model 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表