您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie TGM - Temperature sensors
EGE-Elektronik
Process-sensors
Powered by
CAD模型選擇
{ege_elektronik/p7_process_sensors/tgm.prj},{NB=P71036 TGM 050-TS075},{BESTNR=P71036},{L=MIN},{PRA=2},{V=MIN},{V2=MIN},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{V3=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=TGM 050-TS075},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ELAN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{EGEPS=TGM},{AUSF=G 1/2},{UGTEMMINW=},{UGTEMMINE=},{UGTEMMAXW=},{UGTEMMAXE=},{SAEN60529=IP 67},{SAEN60529SS=IP 68 / IP 69K},{GW=Edelstahl 1.4571, Ms-Ni},{ANS=2 m PVC-Kabel 2x0,5 mm²},{THE=},{MEDTMINW=-10},{MEDTMINE=°C},{MEDTMAXW=120},{MEDTMAXE=°C},{DFESTW=30},{DFESTE=bar},{SSTC1Z=cos φ = 1},{SSTC1W=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
MEDTMINW
ⁿ/ₐ
MEDTMINE
ⁿ/ₐ
MEDTMAXW
ⁿ/ₐ
MEDTMAXE
ⁿ/ₐ
ATW
ⁿ/ₐ
ATE
ⁿ/ₐ
P71032 TGM 025-03
P71032
TGM 025-03
-50
°C
1000
°C
P71033 TGM 050-TS060
P71033
TGM 050-TS060
-10
°C
120
°C
60
°C
P71034 TGM 050-TS065
P71034
TGM 050-TS065
-10
°C
120
°C
65
°C
P71035 TGM 050-TS070
P71035
TGM 050-TS070
-10
°C
120
°C
70
°C
P71036 TGM 050-TS075
P71036
TGM 050-TS075
-10
°C
120
°C
75
°C
P71037 TGM 050-TS080
P71037
TGM 050-TS080
-10
°C
120
°C
80
°C
P71038 TGM 050-TS085
P71038
TGM 050-TS085
-10
°C
120
°C
85
°C
P71039 TGM 050-TS090
P71039
TGM 050-TS090
-10
°C
120
°C
90
°C
P71040 TGM 050-TS095
P71040
TGM 050-TS095
-10
°C
120
°C
95
°C
P71041 TGM 050-TS100
P71041
TGM 050-TS100
-10
°C
120
°C
100
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表