您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
ISO 7379 - Shoulder screws with collar
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
ISO 7379
ISO 7379
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/iso7379/iso7379/iso_7379.prj},{NB=Passschraube ISO7379-10-M8-40},{ARTNR=ISO7379-10-M8-40},{PARTNUMBER=ISO 7379-10-M8-40},{NORMNR=ISO 7379},{D1=10},{D2=M8},{NDM=8.000},{L1=40},{L1X=16,20,25,30,35,40,45,50,55,60,65,70,80,90,100},{D3=16},{L2=13.0},{L3=7.0},{L3X=7.0},{SW=5.0},{R1=0.600},{D11=4.800},{R2=0.400},{L11=2.000},{SWT=4.200},{CHAM=0.800},{L22=4.40000},{D22=3.000},{R3=0.600},{R4=0.600},{MAT=Stahl},{WEIGHT=0.0380},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
f9
[mm]
D2
Thread
ⁿ/ₐ
L1
+0.25
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Passschraube ISO7379-4-M3...
ISO7379-4-M3-4
4
M3
4
7
7.0
3.0
2.0
0.0015
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-5
4
M3
5
7
7.0
3.0
2.0
0.0020
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-6
4
M3
6
7
7.0
3.0
2.0
0.0020
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-8
4
M3
8
7
7.0
3.0
2.0
0.0020
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-10
4
M3
10
7
7.0
3.0
2.0
0.0020
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-12
4
M3
12
7
7.0
3.0
2.0
0.0020
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-16
4
M3
16
7
7.0
3.0
2.0
0.0020
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-20
4
M3
20
7
7.0
3.0
2.0
0.0030
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-25
4
M3
25
7
7.0
3.0
2.0
0.0035
73181568
YES
Passschraube ISO7379-4-M3...
ISO7379-4-M3-30
4
M3
30
7
7.0
3.0
2.0
0.0040
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-5
5
M4
5
9
8.0
4.0
2.5
0.0029
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-6
5
M4
6
9
8.0
4.0
2.5
0.0032
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-8
5
M4
8
9
8.0
4.0
2.5
0.0034
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-10
5
M4
10
9
8.0
4.0
2.5
0.0040
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-12
5
M4
12
9
8.0
4.0
2.5
0.0040
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-16
5
M4
16
9
8.0
4.0
2.5
0.0040
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-20
5
M4
20
9
8.0
4.0
2.5
0.0053
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-25
5
M4
25
9
8.0
4.0
2.5
0.0069
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-30
5
M4
30
9
8.0
4.0
2.5
0.0070
73181568
YES
Passschraube ISO7379-5-M4...
ISO7379-5-M4-40
5
M4
40
9
8.0
4.0
2.5
0.0090
73181568
YES
Passschraube ISO7379-6-M5...
ISO7379-6-M5-10
6
M5
10
10
9.5
4.5
3.0
0.0058
73181568
YES
Passschraube ISO7379-6-M5...
ISO7379-6-M5-12
6
M5
12
10
9.5
4.5
3.0
0.0062
73181568
YES
Passschraube ISO7379-6-M5...
ISO7379-6-M5-16
6
M5
16
10
9.5
4.5
3.0
0.0070
73181568
YES
Passschraube ISO7379-6-M5...
ISO7379-6-M5-20
6
M5
20
10
9.5
4.5
3.0
0.0079
73181568
YES
Passschraube ISO7379-6-M5...
ISO7379-6-M5-25
6
M5
25
10
9.5
4.5
3.0
0.0085
73181568
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
21.06.2024
ISO 7379 - Shoulder screws with collar
Ganter
19.06.2024
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
ISO7379 NI - Stainless steel-Shoulder screws with collar
Berger Tools
29.05.2023
ISO 7379 - FN 8141 - 12.9, schwarz - Hexagon socket head shoulder screws
SFS Group Schweiz AG
17.06.2024
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
ISO 7379 - Shoulder screws with collar
JW Winco
25.06.2024
GB/T 818-2000 - Pan head screws with cross recess
Chinese Manufacturers
26.06.2017
ISO 7379-PASSSCHRAUBE-STBR - Socket Shoulder Screws similar ISO 7379, Steel
MÄDLER
10.04.2024
07522 - Shim washers DIN 988
norelem
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表