您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG111 - Bronze sliding plate with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_111.prj},{NB=Pbg111.010003805},{CODE=Pbg111.010003805},{W=100},{L=38},{T=5},{W1=15},{W2=85},{W3=-},{W3X=0},{L1=19},{L2=-},{L2X=0},{T1=4.0},{D=17.6},{D1=9.0},{FORM=A},{HOLES=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
D
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG111. 50 x 18 x 5
Pbg111.005001805
50
18
5
15
35
-
9
-
3.1
14.0
6.6
A
2
PBG111. 75 x 18 x 5
Pbg111.007501805
75
18
5
15
60
-
9
-
3.1
14.0
6.6
A
2
PBG111. 100 x 18 x 5
Pbg111.010001805
100
18
5
15
85
-
9
-
3.1
14.0
6.6
A
2
PBG111. 150 x 18 x 5
Pbg111.015001805
150
18
5
15
75
135
9
-
3.1
14.0
6.6
B
3
PBG111. 50 x 28 x 5
Pbg111.005002805
50
28
5
15
35
-
14
-
4.0
17.6
9.0
A
2
PBG111. 75 x 28 x 5
Pbg111.007502805
75
28
5
15
60
-
14
-
4.0
17.6
9.0
A
2
PBG111. 100 x 28 x 5
Pbg111.010002805
100
28
5
15
85
-
14
-
4.0
17.6
9.0
A
2
PBG111. 150 x 28 x 5
Pbg111.015002805
150
28
5
15
75
135
14
-
4.0
17.6
9.0
B
3
PBG111. 50 x 38 x 5
Pbg111.005003805
50
38
5
15
35
-
19
-
4.0
17.6
9.0
A
2
PBG111. 75 x 38 x 5
Pbg111.007503805
75
38
5
15
60
-
19
-
4.0
17.6
9.0
A
2
PBG111. 100 x 38 x 5
Pbg111.010003805
100
38
5
15
85
-
19
-
4.0
17.6
9.0
A
2
PBG111. 150 x 38 x 5
Pbg111.015003805
150
38
5
15
75
135
19
-
4.0
17.6
9.0
B
3
PBG111. 75 x 48 x 5
Pbg111.007504805
75
48
5
15
60
-
24
-
4.0
17.6
9.0
A
2
PBG111. 100 x 48 x 5
Pbg111.010004805
100
48
5
15
85
-
24
-
4.0
17.6
9.0
A
2
PBG111. 125 x 48 x 5
Pbg111.012504805
125
48
5
15
110
-
24
-
4.0
17.6
9.0
A
2
PBG111. 150 x 48 x 5
Pbg111.015004805
150
48
5
15
75
135
24
-
4.0
17.6
9.0
B
3
PBG111. 75 x 75 x 5
Pbg111.007507505
75
75
5
15
60
-
15
60
4.0
17.6
9.0
C
4
PBG111. 100 x 75 x 5
Pbg111.010007505
100
75
5
15
85
-
15
60
4.0
17.6
9.0
C
4
PBG111. 125 x 75 x 5
Pbg111.012507505
125
75
5
15
110
-
15
60
4.0
17.6
9.0
C
4
PBG111. 150 x 75 x 5
Pbg111.015007505
150
75
5
15
75
135
15
60
4.0
17.6
9.0
D
6
PBG111. 100 x 100 x 5
Pbg111.010010005
100
100
5
15
85
-
15
85
4.0
17.6
9.0
C
4
PBG111. 125 x 100 x 5
Pbg111.012510005
125
100
5
15
110
-
15
85
4.0
17.6
9.0
C
4
PBG111. 150 x 100 x 5
Pbg111.015010005
150
100
5
15
75
135
15
85
4.0
17.6
9.0
D
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PBG112 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
LBG 110 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
LBG 101 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
PBG101 - Bronze sliding plate with graphite inserts FIAT
RCM
27.11.2019
LBG 105 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
PBG203 - Two level Bronze sliding plate with graphite inserts VDI
RCM
27.11.2019
PBG117 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
PBG201 - Two level Bronze sliding plate with graphite inserts FIAT
RCM
27.11.2019
PBG116 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
PBG202 - Two level Bronze sliding plate with graphite inserts OPEL
RCM
27.11.2019
LBG 102 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
MAC - Matrix without collar DIN 9845 Shape A
RCM
04.04.2022
UBG103 - Bronze prismatic guide with graphite inserts
RCM
27.11.2019
USM - Urethane strippers
RCM
29.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表