您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulley for taper bushes ''PCB'' 8M-62 - ''PCB'' synchrochain timing belts pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 8M PCB
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_8m_pcb/t_belt_pulleys_for_taper_bushes_8m_62_pcb_asmtab.prj},{NB=PCB47062050},{DESCRIPTION=TL 8M 50S 62},{CNSORDERNO=PCB47062050},{TYPE=15F},{MAT=St},{Z=50},{TAPERBUSH=2517},{HM=65},{DP=127.32},{DE=125.72},{DF=135},{DM=0},{DI=0},{F=72},{L=0},{R=0.0},{D=0},{N=328},{KG=3.20},{I=119.0},{PPATH=t_belt_pulleys_for_taper_bushes_8m_pcb_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
PCB47062030
8M 30S 62
PCB47062030
2F
St
30
0
0
76.39
74.79
83
62
0
72
84
0.0
15
314
2.40
PCB47062032
8M 32S 62
PCB47062032
2F
St
32
0
0
81.49
79.89
87
65
0
72
84
0.0
15
315
2.80
PCB47062034
8M 34S 62
PCB47062034
2F
St
34
0
0
86.58
84.98
91
70
0
72
84
0.0
15
316
3.00
PCB47062036
8M 36S 62
PCB47062036
2F
St
36
0
0
91.67
90.07
98
75
0
72
84
0.0
15
319
3.40
PCB47062038
8M 38S 62
PCB47062038
2F
St
38
0
0
96.77
95.17
103
75
0
72
84
0.0
15
320
3.80
PCB47062040
TL 8M 40S 62
PCB47062040
15F
St
40
2012
50
101.86
100.26
106
0
0
72
0
0.0
0
321
2.10
PCB47062045
TL 8M 45S 62
PCB47062045
15F
St
45
2012
50
114.59
112.99
119
0
0
72
0
0.0
0
325
3.00
PCB47062048
TL 8M 48S 62
PCB47062048
15F
St
48
2517
65
122.23
120.63
127
0
0
72
0
0.0
0
327
2.90
PCB47062050
TL 8M 50S 62
PCB47062050
15F
St
50
2517
65
127.32
125.72
135
0
0
72
0
0.0
0
328
3.20
PCB47062056
TL 8M 56S 62
PCB47062056
19F
St
56
2517
65
142.60
141.00
148
0
111
72
45
13.5
0
333
3.90
PCB47062060
TL 8M 60S 62
PCB47062060
19F
St
60
2517
65
152.79
151.19
158
0
121
72
45
13.5
0
335
4.70
PCB47062064
TL 8M 64S 62
PCB47062064
19F
St
64
2517
65
162.97
161.37
168
0
131
72
45
13.5
0
338
5.60
PCB47062075
TL 8M 75S 62
PCB47062075
18
GG
75
3020
75
190.99
189.39
0
0
159
72
51
10.5
0
0
7.50
PCB47062080
TL 8M 80S 62
PCB47062080
18
GG
80
3020
75
203.72
202.12
0
0
172
72
51
10.5
0
0
9.20
PCB47062090
TL 8M 90S 62
PCB47062090
18
GG
90
3020
75
229.18
227.58
0
0
197
72
51
10.5
0
0
7.70
PCB47062112
TL 8M 112S 62
PCB47062112
19
GG
112
3020
75
285.21
283.61
0
150
253
72
51
10.5
0
0
12.10
PCB47062140
TL 8M 140S 62
PCB47062140
19
GG
140
3525
90
356.51
354.91
0
198
324
72
65
3.5
0
0
22.70
PCB47062168
TL 8M 168S 62
PCB47062168
20
GG
168
3525
90
427.81
426.21
0
198
396
72
65
3.5
0
0
26.80
PCB47062192
TL 8M 192S 62
PCB47062192
20
GG
192
3525
90
488.92
487.32
0
198
457
72
65
3.5
0
0
34.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulley for taper bushes ''PCB'' 8M-21 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
Timing belt pulley for taper bushes ''PCB'' 8M-36 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore MXL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys HTD 14M 170 for taper bush for belt width 170 mm
Haberkorn
19.07.2021
Pulleys flanges - Pulley flanges dimensions zinc plated
BEA Ingranaggi
06.07.2020
Timing belt bars ''PCB'' 8M - ''PCB'' timing belt bars
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes ''PCB'' 8M-12 - ''PCB'' synchrochain t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-20 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -20 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
FNP10, FNP10N, FNP10HDN - One Structure Contact Probes - Screw-in Type - FN...
Misumi
04.06.2021
TPAT - Timing Pulleys
HepcoMotion
20.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表