您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
PCS - Retainer for guide pillar afnor
ENS
AUTO Automotive guide elements
Powered by
CAD模型選擇
{ens/auto/pcs.prj},{NB=PCS40},{CODE=PCS40},{A=40},{B=45},{G=6.6},{H=11},{J=7},{D=12},{C=4.2},{E=70},{F=50},{WEIGHT=0.30},{MAT=1.1730}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
G
[mm]
H
[mm]
J
[mm]
D
[mm]
C
[mm]
E
[mm]
F
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
PCS25
PCS25
25
28
6.6
11
7
10
2.7
45
31
0.10
1.1730
PCS32
PCS32
32
37
6.6
11
7
10
4.2
56
36
0.15
1.1730
PCS40
PCS40
40
45
6.6
11
7
12
4.2
70
50
0.30
1.1730
PCS50
PCS50
50
55
9.0
16
9
14
4.2
80
55
0.41
1.1730
PCS63
PCS63
63
70
11.0
18
11
18
6.2
100
70
0.82
1.1730
PCS80
PCS80
80
87
13.0
22
14
20
6.2
110
80
0.85
1.1730
PCS100
PCS100
100
107
13.0
22
14
20
6.2
140
100
1.59
1.1730
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACS - Ring for guide pillar AFNOR
ENS
11.06.2020
LBHR, LBHS, LBHC - Flanged Stroke Ball Bushings - Single
Misumi
15.05.2024
2073.46. - Clamping flange with retaining ring, ~AFNOR
FIBRO
21.07.2023
LMK-SUS - Square Flanged Linear Bushing SUS Series
Samick Precision
22.11.2022
BGHT - Bushings for Miniature Ball Bearing Guides - Flanged Type
Misumi
30.06.2021
2021.58. - Demountable guide pillar, conical, with cage retainer, DIN 9825/...
FIBRO
20.09.2023
2022.29./2072.46 - Guide pillar with collar, to WDX, with screw clamps
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表