您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PDS95 & PDA95 - Precision Spur Gears - 0.8 Module 8mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
WMBerg
METRIC
Gears
Pin Hub Spur Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/pin_hub_spur_gears/mb18.prj},{NB=PDS95-128 High},{PN=PDS95-128},{LOD=High},{DES=PIN HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B18},{MAT=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 1 0},{MOD=0.8},{PA=20},{N=128},{LOD2='High','Low'},{PD=102.40},{OD=104.00},{HD=12},{B=8},{FW=5},{FW1=5.0000},{SL=1/4},{HS=pin hub},{PSTOL=0.0100},{B1=12.0000},{B2=3.5000},{H=12.0000},{MM=1.120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
PDS95-14 High
PDS95-14
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
14
11.20
12.80
12
8
5
pin hub
PDS95-15 High
PDS95-15
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
15
12.00
13.60
12
8
5
pin hub
PDS95-16 High
PDS95-16
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
16
12.80
14.40
12
8
5
pin hub
PDS95-18 High
PDS95-18
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
18
14.40
16.00
12
8
5
pin hub
PDS95-20 High
PDS95-20
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
20
16.00
17.60
12
8
5
pin hub
PDS95-24 High
PDS95-24
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
24
19.20
20.80
12
8
5
pin hub
PDS95-26 High
PDS95-26
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
26
20.80
22.40
12
8
5
pin hub
PDS95-28 High
PDS95-28
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
28
22.40
24.00
12
8
5
pin hub
PDS95-30 High
PDS95-30
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
30
24.00
25.60
12
8
5
pin hub
PDS95-32 High
PDS95-32
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
32
25.60
27.20
12
8
5
pin hub
PDS95-36 High
PDS95-36
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
36
28.80
30.40
12
8
5
pin hub
PDS95-40 High
PDS95-40
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
40
32.00
33.60
12
8
5
pin hub
PDS95-48 High
PDS95-48
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
48
38.40
40.00
12
8
5
pin hub
PDS95-52 High
PDS95-52
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
52
41.60
43.20
12
8
5
pin hub
PDS95-56 High
PDS95-56
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
56
44.80
46.40
12
8
5
pin hub
PDS95-60 High
PDS95-60
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
60
48.00
49.60
12
8
5
pin hub
PDS95-64 High
PDS95-64
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
64
51.20
52.80
12
8
5
pin hub
PDS95-72 High
PDS95-72
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
72
57.60
59.20
12
8
5
pin hub
PDS95-80 High
PDS95-80
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
80
64.00
65.60
12
8
5
pin hub
PDS95-88 High
PDS95-88
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
88
70.40
72.00
12
8
5
pin hub
PDS95-92 High
PDS95-92
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
92
73.60
75.20
12
8
5
pin hub
PDS95-96 High
PDS95-96
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
96
76.80
78.40
12
8
5
pin hub
PDS95-100 High
PDS95-100
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
100
80.00
81.60
12
8
5
pin hub
PDS95-112 High
PDS95-112
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
112
89.60
91.20
12
8
5
pin hub
PDS95-120 High
PDS95-120
PIN HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 1 0
0.8
20
120
96.00
97.60
12
8
5
pin hub
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FDS103 & FDA103 - Precision Spur Gears - 0.8 Module 10mm Bore 3mm Face Hubl...
WMBerg
06.06.2023
PDS83 & PDA83 - Precision Spur Gears - 0.8 Module 5mm Bore 5mm Face Pin Hub...
WMBerg
06.06.2023
PDD106M - Spur Gears - 0.8 Module 6mm Bore 6mm Face 20º Pressure Angle - De...
WMBerg
06.06.2023
CDS65 - Precision Spur Gears - 0.8 Module 8mm Bore 5mm Face Clamp Hub Style...
WMBerg
06.06.2023
CDS64 & CDA64 - Precision Spur Gears - 0.8 Module 8mm Bore 3mm Face Clamp H...
WMBerg
06.06.2023
PDD & FDD - Delrin® - Spur Gears - 0.8 Module 5, 8, 10 (mm) Bore 5mm Face -...
WMBerg
06.06.2023
Spur Gears - Module 0.8 (SUS304)
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
GEBM - Gears-Pressure Angle 20°Module 0.5/0.8/1.0/1.5/2.0
SAMLO
23.03.2023
F72A3, F72S3, F80A3 & F80S3 - Precision Spur Gears - 72 & 80 Pitch - 3/8" B...
WMBerg
06.06.2023
Spur Gears - Module 0.8 (SUS304, Shapes L)
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
3MF5 & 3MF19 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 3/8" & 11/16...
WMBerg
06.06.2023
PCD & FCD - Delrin® - Spur Gears - 1.0 Module 5, 8, and 10 (mm) Bore 5mm Fa...
WMBerg
06.06.2023
Injection Molded Bevel Gears (DB)
KHK KOHARA GEAR
12.04.2024
PFS82 & PFA82 - Precision Spur Gears - 0.5 Module 5mm Bore 3mm Face Pin Hub...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表