您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
PDT-AK/AB/A - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-A
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_a/pdt_ak_ab_a_asmtab.prj},{NB=PDT 150 A},{ORDERNO=PDT 150 A},{WDAB=150x40},{LC=400},{H=195},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140.0},{WB=Nylon plain bearing},{WHEEL=150 A-20},{VER=9},{VERS3DB=3},{PPATH=assemblies/pdt_ak_ab_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PDT 100 AK
PDT 100 AK
100x30
200
138
105x85
80x60
8.5
140.0
Ball bearing
PDT 100 AB
PDT 100 AB
100x30
200
138
105x85
80x60
8.5
140.0
Roller bearing
PDT 100 A
PDT 100 A
100x30
200
138
105x85
80x60
8.5
140.0
Nylon plain bearing
PDT 125 AK
PDT 125 AK
125x30
250
164
135x110
105x80
10.5
140.0
Ball bearing
PDT 125 AB
PDT 125 AB
125x30
250
164
135x110
105x80
10.5
140.0
Roller bearing
PDT 125 A
PDT 125 A
125x30
250
164
135x110
105x80
10.5
140.0
Nylon plain bearing
PDT 150 AK
PDT 150 AK
150x40
400
195
135x110
105x80
10.5
140.0
Ball bearing
PDT 150 AB
PDT 150 AB
150x40
400
195
135x110
105x80
10.5
140.0
Roller bearing
PDT 150 A
PDT 150 A
150x40
400
195
135x110
105x80
10.5
140.0
Nylon plain bearing
PDT 175 AK
PDT 175 AK
175x40
500
238
135x110
105x80
12.5
170.0
Ball bearing
PDT 175 AB
PDT 175 AB
175x40
500
238
135x110
105x80
12.5
170.0
Roller bearing
PDT 175 A
PDT 175 A
175x40
500
238
135x110
105x80
12.5
170.0
Nylon plain bearing
PDT 200 AK
PDT 200 AK
200x50
600
250
135x110
105x80
12.5
170.0
Ball bearing
PDT 200 AB
PDT 200 AB
200x50
600
250
135x110
105x80
12.5
170.0
Roller bearing
PDT 200 A
PDT 200 A
200x50
600
250
135x110
105x80
12.5
170.0
Nylon plain bearing
PDT 225 AK
PDT 225 AK
225x50
700
293
135x110
105x80
12.5
183.5
Ball bearing
PDT 225 AB
PDT 225 AB
225x50
700
293
135x110
105x80
12.5
183.5
Roller bearing
PDT 225 A
PDT 225 A
225x50
700
293
135x110
105x80
12.5
183.5
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PDF-AK/AB/A - Fixed castor
Rollenbau
12.01.2024
PD/PS-TLK/TLB - Swivel castor
Rollenbau
12.01.2024
PDT/PST-TLK/TLB - Swivel castor with total lock
Rollenbau
12.01.2024
PDF-ALB/AL/ALK - Fixed castor
Rollenbau
12.01.2024
ED-TLBAK - Swivel castor
Rollenbau
27.09.2017
XR/XRS-AELK - Swivel castor
Rollenbau
27.09.2017
XD/XS/XSS-AELK - Swivel castor
Rollenbau
27.09.2017
PD-AELK - Swivel castor
Rollenbau
12.01.2024
IP/IPS-AELK - Swivel castor
Rollenbau
27.09.2017
IPT/IPST-ABX/A - Swivel castor with total lock
Rollenbau
27.09.2017
INV/IN-PSBX - Swivel castor
Rollenbau
27.09.2017
INT/INVT-ALBX/AL - Swivel castor with total lock
Rollenbau
27.09.2017
EDT-TLBAK - Swivel castor with total lock
Rollenbau
27.09.2017
EDT-PK/P - Swivel castor with total lock
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表