您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
PDT/PST-TLELK - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-TLEL
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_tlel/pdt_pst_tlelk_asmtab.prj},{NB=PDT 127 TLELK},{ORDERNO=PDT 127 TLELK},{WDAB=125x50},{LC=370},{H=164},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140.0},{WB=Ball bearing},{WHEEL=127 TLELK 20},{VER=6},{VER1=2},{X=1},{PPATH=parts/pd_tlel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PDT 100 TLELK
PDT 100 TLELK
100x30
200
138
105x85
80x60
8.5
140.0
Ball bearing
PDT 101 TLELK
PDT 101 TLELK
100x40
250
138
105x85
80x60
8.5
140.0
Ball bearing
PDT 102 TLELK
PDT 102 TLELK
100x50
400
138
105x85
80x60
8.5
140.0
Ball bearing
PDT 126 TLELK
PDT 126 TLELK
125x40
300
164
135x110
105x80
10.5
140.0
Ball bearing
PDT 127 TLELK
PDT 127 TLELK
125x50
370
164
135x110
105x80
10.5
140.0
Ball bearing
PDT 150 TLELK
PDT 150 TLELK
150x40
400
195
135x110
105x80
10.5
140.0
Ball bearing
PST 160 TLELK
PST 160 TLELK
160x50
500
208
135x110
105x80
12.5
170.0
Ball bearing
PDT 175 TLELK
PDT 175 TLELK
175x50
600
238
135x110
105x80
12.5
170.0
Ball bearing
PDT 180 TLELK
PDT 180 TLELK
180x50
700
240
135x110
105x80
12.5
170.0
Ball bearing
PDT 200 TLELK
PDT 200 TLELK
200x50
800
250
135x110
105x80
12.5
170.0
Ball bearing
PDT 250 TLELK
PDT 250 TLELK
250x50
1000
305
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PD/PS-TLELK - Swivel castor
Rollenbau
12.01.2024
PDT/PST-TLK/TLB - Swivel castor with total lock
Rollenbau
12.01.2024
PDF/PSF-TLELK - Fixed castor
Rollenbau
12.01.2024
PDT/PST-EK/EB/LEK/LEB - Swivel castor with total lock
Rollenbau
12.01.2024
PDT/PST-TLSK - Swivel castor with total lock
Rollenbau
12.01.2024
QDT-ZK/LZK - Swivel castor with total lock
Rollenbau
27.09.2017
SMM/SMMS-PEK - Swivel castor
Rollenbau
27.09.2017
IPF/IPSF/IPSSF-P/PBX - Fixed castor
Rollenbau
27.09.2017
QD-ZK/LZK - Swivel castor
Rollenbau
27.09.2017
QDT-QK/CIB - Swivel castor with total lock
Rollenbau
12.01.2024
PD-ALB/AL/ALK - Swivel castor
Rollenbau
12.01.2024
XD/XS/XSS/XL-A/ABX - Swivel castor
Rollenbau
27.09.2017
IP/IPS-RNBX/RN - Swivel castor
Rollenbau
27.09.2017
IN/INV-A/ABX - Swivel castor
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表