您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
PFCL25 Captive type - Linear Steppers
Nippon Pulse Motor (JP)
Linear Stepper Motors
Powered by
CAD模型選擇
{nipponpulsemotor_jp/linear_stepper_motors/pfcl25_ct_asmtab.prj},{NB=PFCL25-48C4C(048)(19)},{IDNR=},{PH=2},{SA=7.5},{SR=48},{LT=0.48},{R=0.01},{S=19},{E=2-2},{W=1},{RT=7},{TR=70},{OTR=-10 ~ +50},{STR=-30 ~ +80},{OD=25},{LOM=16.6},{L=63.2},{WGHT=60},{TH=50},{IC=E},{IR=100},{IV=500V, 1min.},{ROHS=Available},{PPATH=parts/pfcl25_ct/pfcl25_ct_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
PH
Number of Phases
ⁿ/ₐ
SA
Step Angle
[deg./step]
SR
Steps per Revolution
ⁿ/ₐ
LT
Lead
[mm]
R
Resolution
[mm]
S
Effective stroke
[mm]
E
Excitation
ⁿ/ₐ
RC
Rated Current
[A/phase]
WR
Winding Resistence
[Ω/phase]
RT
Tolerance of Winding Resistance
[%]
WI
Winding Inductance
[mH/phase]
F
Force at 200pps
[N]
TR
Temperature Rise
[K]
OTR
Operating Temperature Range
[°C]
STR
Storage Temperature Range
[°C]
OD
Motor Outer Diameter
[mm]
LOM
Length of Motor
[mm]
L
Length of Shaft
[mm]
WGHT
Mass
[g]
TH
Max Load - Thrast
[N]
IC
Insulation classification
[class]
IR
Insulation resistance
[MΩ]
IV
Isolation voltage
[VAC]
ROHS
RoHS
ⁿ/ₐ
PFCL25-48C4C(048)
PFCL25-48C4C(048)
2
7.5
48
0.48
0.01
19
2-2
0.1
120
7
33
11.6
70
-10 ~ +50
-30 ~ +80
25
16.6
63.2
60
50
E
100
500V, 1min.
Available
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PFCL25 - Linear Steppers
Nippon Pulse Motor (JP)
30.09.2019
PJPL28T - Linear Steppers
Nippon Pulse Motor (JP)
30.09.2019
PFL35T - Linear Steppers
Nippon Pulse Motor (JP)
30.09.2019
PF25, PF25 with P Gearhead - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PFCU20 - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PF42T w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
S040 - Linear Shaft Motor
Nippon Pulse Motor (JP)
30.09.2019
PFC25, PFC25 with P Gearhead - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PJPL28 - Linear Steppers
Nippon Pulse Motor (JP)
08.05.2020
S250 - Linear Shaft Motor
Nippon Pulse Motor (JP)
30.09.2019
PF35, PF35 with H Gearhead, PF35 with M Gearhead - Stepper Motors - Rotary ...
Nippon Pulse Motor (JP)
30.09.2019
PF35T, PF35T with M Gearhead - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
S200 - Linear Shaft Motor
Nippon Pulse Motor (JP)
30.09.2019
S350 - Linear Shaft Motor
Nippon Pulse Motor (JP)
30.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表