您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland extended PVDF - Pg
Pflitsch
Cable Gland
UNI Dicht Pg
PVDF
Powered by
CAD模型選擇
{pflitsch/1_kabelv/2_uni_pg/3_pvdf/u19_erweitert.prj},{NB=PFLITSCH 15354y 18},{A1=Pg16},{A2=Pg21},{ANENN1=22.5},{ANENN2=28.3},{KDM1=21.16},{KDM2=26.78},{WERKSTOFF=PVDF},{D=9.5},{F=},{DICHTEINSATZ=},{INFO=INFO PDF},{ART1=15354y},{ART2=18},{DICHTMAX=18.0},{DICHTMIN=14.0},{FC=bl},{C=29.5},{SW=33x36.5},{SWS=33},{SWE=36.5},{VE=25},{PPP= '', 'TPE', 'p', 'TPE-V','i','LSR'},{FF='','transparent','a','blau','n','schwarz'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
A1
Connecting thread
ⁿ/ₐ
A2
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
[mm]
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW
Spanner-width
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 14950y 8
Pg7
Pg9
PVDF
8.0
14950y 8
8 - 5
gu
23.0
19x21.2
50
PFLITSCH 14950y 9
Pg7
Pg9
PVDF
8.0
14950y 9
9.5 - 6.5
sw
23.0
19x21.2
50
PFLITSCH 15051y 11
Pg9
Pg11
PVDF
8.0
15051y 11
10.5 - 7
gr
23.0
22X24.4
50
PFLITSCH 15052y 13
Pg9
Pg13.5
PVDF
8.5
15052y 13
13 - 9
rt
25.5
24X26.5
50
PFLITSCH 15152y 13
Pg11
Pg13.5
PVDF
8.0
15152y 13
13 - 9
rt
25.5
24X26.5
50
PFLITSCH 15153y 16
Pg11
Pg16
PVDF
9.0
15153y 16
15.5 - 11.5
ws
27.0
27x29.5
50
PFLITSCH 15253y 16
Pg13.5
Pg16
PVDF
8.5
15253y 16
15.5 - 11.5
ws
27.0
27x29.5
50
PFLITSCH 15254y 18
Pg13.5
Pg21
PVDF
9.0
15254y 18
18 - 14
bl
29.5
33x36.5
25
PFLITSCH 15254y 20
Pg13.5
Pg21
PVDF
9.0
15254y 20
20.5 - 17
br
29.5
33x36.5
25
PFLITSCH 15354y 18
Pg16
Pg21
PVDF
9.5
15354y 18
18 - 14
bl
29.5
33x36.5
25
PFLITSCH 15354y 20
Pg16
Pg21
PVDF
9.5
15354y 20
20.5 - 17
br
29.5
33x36.5
25
PFLITSCH 15355y 25
Pg16
Pg29
PVDF
10.0
15355y 25
25 - 20
or
32.0
43x46
10
PFLITSCH 15355y 28
Pg16
Pg29
PVDF
10.0
15355y 28
28 - 24
hg
32.0
43x46
10
PFLITSCH 15455y 25
Pg21
Pg29
PVDF
10.5
15455y 25
25 - 20
or
33.0
43x46
10
PFLITSCH 15455y 28
Pg21
Pg29
PVDF
10.5
15455y 28
28 - 24
hg
33.0
43x46
10
PFLITSCH 15456y 32
Pg21
Pg36
PVDF
10.0
15456y 32
32 - 27
an
35.0
53x56.3
5
PFLITSCH 15456y 34
Pg21
Pg36
PVDF
10.0
15456y 34
34 - 29
hb
35.0
53x56.3
5
PFLITSCH 15456y 36
Pg21
Pg36
PVDF
10.0
15456y 36
36 - 32
rs
35.0
53x56.3
5
PFLITSCH 15556y 32
Pg29
Pg36
PVDF
11.0
15556y 32
32 - 27
an
35.0
53x56.3
5
PFLITSCH 15556y 34
Pg29
Pg36
PVDF
11.0
15556y 34
34 - 29
hb
35.0
53x56.3
5
PFLITSCH 15556y 36
Pg29
Pg36
PVDF
11.0
15556y 36
36 - 32
rs
35.0
53x56.3
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表