您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland HF EMC brass - metric
Pflitsch
Cable Gland
UNI Dicht EMV
U87 - UNI HF EMV DICHT
Powered by
CAD模型選擇
{pflitsch/1_kabelv/uni_emv/u87/u87_hf_metrisch_uni_emv.prj},{NB=PFLITSCH 25056 28S13},{A=M50x1.5},{A2=-},{ANENN=50.000},{ANENN2=0.000},{KDM2=0.000},{WERKSTOFF=Messing, vernickelt},{D=10},{DICHTEINSATZ=},{INFO=INFO PDF},{D1=10.000},{ART1=25056},{ART2=85056},{ART3=28S13},{DICHTMAX=28.0},{DICHTMIN=24.0},{SCHIRMMAX=25.0},{SCHIRMMIN=18.5},{VARIANTE=A},{C=28},{SW1=54X58},{SW1S=54.000},{SW1E=58.000},{SW2=50X54},{SW2S=50.000},{SW2E=54.000},{VE=5},{PPP= '', 'TPE', 'p', 'TPE-V', 'B', 'T 80s'},{VERS=1.000},{P=1.500},{VER1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
A2
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
SCHIRM
Screen Ø
ⁿ/ₐ
VARIANTE
Variant
ⁿ/ₐ
C
Build height
[mm]
SW1
Spanner-width
ⁿ/ₐ
SW2
Spanner-width
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 21650 07S00
M16x1.5
-
Brass gland
21650 07S00
6.5 - 4
4 - 1.5
A
20
18x20
17x18.9
50
PFLITSCH 21650 07S01
M16x1.5
-
Brass gland
21650 07S01
6.5 - 4
6 - 2.5
B
20
18x20
17x18.9
50
PFLITSCH 21650 09S01
M16x1.5
-
Brass gland
21650 09S01
9.5 - 6.5
6 - 2.5
A
20
18x20
17x18.9
50
PFLITSCH 22051 07S01
M20x1.5
-
Brass gland
22051 07S01
6.5 - 4
6 - 2.5
B
20
22x24.4
20x22.2
50
PFLITSCH 22051 09S03
M20x1.5
-
Brass gland
22051 09S03
9.5 - 6.5
8.5 - 3.5
A
20
22x24.4
20x22.2
50
PFLITSCH 22051 11S03
M20x1.5
-
Brass gland
22051 11S03
10.5 - 7
8.5 - 3.5
A
20
22x24.4
20x22.2
50
PFLITSCH 22052 09S02
M20x1.5
-
Brass gland
22052 09S02
9.5 - 6.5
6.5 - 3.5
A
21
22x24.4
22X24.4
50
PFLITSCH 22052 09S05
M20x1.5
-
Brass gland
22052 09S05
9.5 - 6.5
10.5 - 6.5
B
21
22x24.4
22X24.4
50
PFLITSCH 22052 11S04
M20x1.5
-
Brass gland
22052 11S04
10.5 - 7
8 - 3.5
A
21
22x24.4
22X24.4
50
PFLITSCH 22052 11S05
M20x1.5
-
Brass gland
22052 11S05
10.5 - 7
10.5 - 6.5
B
21
22x24.4
22X24.4
50
PFLITSCH 22052 13S05
M20x1.5
-
Brass gland
22052 13S05
13 - 9
10.5 - 6.5
A
21
22x24.4
22X24.4
50
PFLITSCH 22553 07S03
M25x1.5
-
Brass gland
22553 07S03
6.5 - 4
8 - 3
B
21
28x31.2
24x26.7
50
PFLITSCH 22553 09S03
M25x1.5
-
Brass gland
22553 09S03
9.5 - 6.5
8 - 3
A
21
28x31.2
24x26.7
50
PFLITSCH 22553 09S05
M25x1.5
-
Brass gland
22553 09S05
9.5 - 6.5
10.5 - 6.5
B
21
28x31.2
24x26.7
50
PFLITSCH 22553 11S04
M25x1.5
-
Brass gland
22553 11S04
10.5 - 7
8 - 5
A
21
28x31.2
24x26.7
50
PFLITSCH 22553 11S05
M25x1.5
-
Brass gland
22553 11S05
10.5 - 7
10.5 - 6.5
B
21
28x31.2
24x26.7
50
PFLITSCH 22553 13S04
M25x1.5
-
Brass gland
22553 13S04
13 - 9
8 - 5
A
21
28x31.2
24x26.7
50
PFLITSCH 22553 13S05
M25x1.5
-
Brass gland
22553 13S05
13 - 9
10.5 - 6.5
A
21
28x31.2
24x26.7
50
PFLITSCH 23254 13S05
M32x1.5
-
Brass gland
23254 13S05
13 - 9
9.5 - 4.5
A
25
35X38.5
30X33.5
25
PFLITSCH 23254 13S07
M32x1.5
-
Brass gland
23254 13S07
13 - 9
12 - 7
B
25
35X38.5
30X33.5
25
PFLITSCH 23254 13S08
M32x1.5
-
Brass gland
23254 13S08
13 - 9
13.5 - 8
B
25
35X38.5
30X33.5
25
PFLITSCH 23254 16S08
M32x1.5
-
Brass gland
23254 16S08
15.5 - 11.5
13.5 - 8
A
25
35X38.5
30X33.5
25
PFLITSCH 23254 16S09
M32x1.5
-
Brass gland
23254 16S09
15.5 - 11.5
14.5 - 9
B
25
35X38.5
30X33.5
25
PFLITSCH 23254 18S09
M32x1.5
-
Brass gland
23254 18S09
18 - 14
14.5 - 9
A
25
35X38.5
30X33.5
25
PFLITSCH 24055 16S10
M40x1.5
-
Brass gland
24055 16S10
15.5 - 11.5
17 - 13
B
27
43X47.3
40X43.5
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表