您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Rod End-with Female Thread (PHS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
PILLOBALLs
Maintenance-free Type
Powered by
CAD模型選擇
{iko/iko_bearings/pillobals/maintenance_free_type/re_with_f_thread_asmtab.prj},{NB=PHS10EC},{IDNR=},{STDRT=10},{ORDER=PHS10EC},{ORDER1=PHS 10EC},{MASS=72.0},{SD=10},{G=M10x1.5},{NDM=10},{P1=1.50},{SD2=26},{C1=10.50},{B=14},{SD1=12.9},{SL4=56},{SH1=43},{SL3=19.5},{SL5=6.5},{W=17.0},{SD3=15.0},{SDL=19.0},{SR1=0.2},{SDK=19.050},{OH=2.5},{AA=120.0000},{BB=120},{R2=7},{C11=1.0000},{LL6=23.75},{LL7=28.5},{D4=21.2248},{C2=5.5216},{C3=0.0},{LL11=54.8500},{R4=12.6094},{CD=19600},{CS=10500},{G1=10},{GG1=8.376},{LX=23.0},{BL=2},{SC=1},{DBL=19.05},{PPATH=re_with_f_thread_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
G
Thread
ⁿ/ₐ
SD2
Diameter
[mm]
C1
Width
[mm]
B
Width of innerring
[mm]
SD1
Diameter
[mm]
SL4
Total Length
[mm]
SH1
Dimension
[mm]
SL3
Length
[mm]
SL5
Dimension
[mm]
W
Width
[mm]
SD3
Diameter
[mm]
SDL
Diameter
[mm]
SR1
r1s min
[mm]
SDK
Diameter of ball
[mm]
CD
Dynamic load capacity
[N]
CS
Static load capacity
[N]
PHS3EC
PHS3EC
5.7
3
M3x0.5
12
4.50
6
5.2
27
21
10.0
3.0
5.5
5.0
6.5
0.2
7.938
3500
2480
PHS4EC
PHS4EC
11.9
4
M4x0.7
14
5.30
7
6.5
31
24
12.0
4.0
8.0
8.0
9.5
0.2
9.525
4950
3260
PHS5EC
PHS5EC
16.5
5
M5x0.8
16
6.00
8
7.7
35
27
12.5
4.0
9.0
9.0
11.0
0.2
11.112
6540
4010
PHS6EC
PHS6EC
25.0
6
M6x1
18
6.75
9
9.0
39
30
13.5
5.0
11.0
10.0
13.0
0.2
12.700
8410
4940
PHS8EC
PHS8EC
43.0
8
M8x1.25
22
9.00
12
10.4
47
36
16.0
5.0
14.0
12.5
16.0
0.2
15.875
14000
7760
PHS10EC
PHS10EC
72.0
10
M10x1.5
26
10.50
14
12.9
56
43
19.5
6.5
17.0
15.0
19.0
0.2
19.050
19600
10500
PHS12EC
PHS12EC
107.0
12
M12x1.75
30
12.00
16
15.4
65
50
24.0
6.5
19.0
17.5
22.0
0.2
22.225
26200
13700
PHS14EC
PHS14EC
160.0
14
M14x2
34
13.50
19
16.9
74
57
27.0
8.0
22.0
20.0
25.0
0.2
25.400
33600
17200
PHS16EC
PHS16EC
210.0
16
M16x2
38
15.00
21
19.4
83
64
33.0
8.0
22.0
22.0
27.0
0.2
28.575
42000
21100
PHS18EC
PHS18EC
295.0
18
M18x1.5
42
16.50
23
21.9
92
71
36.0
10.0
27.0
25.0
31.0
0.2
31.750
51400
25100
PHS20EC
PHS20EC
380.0
20
M20x1.5
46
18.00
25
24.4
100
77
40.0
10.0
30.0
27.5
34.0
0.2
34.925
61600
30000
PHS22EC
PHS22EC
490.0
22
M22x1.5
50
20.00
28
25.8
109
84
41.0
12.0
32.0
30.0
37.0
0.2
38.100
74700
36400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rod End-with Female Thread(PHS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Sperical Bushings (PB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Rod End-with Male Thread (POS...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
LHSA
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Rod End-Die casting type,with female thread (PHSA)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Maintenance free-without Seals (GE...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Rod-End-with Male Thread (POS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
LHS
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Non-Lubrication Type NHS-T
THK CO.,LTD.
23.05.2024
Non-interchangeable, Assembled set - MH25
IKO (NIPPON THOMPSON CO.,LTD)
08.12.2023
with Cage-Shield Type (NART...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Female Screw Type PHS
THK CO.,LTD.
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表