您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PS16-50 - Roller Guide Powerslide
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless pneumatic drive
Accessories for pneumatic drives
Linear Guides
Powered by
CAD模型選擇
{parker_origa/aktorik/pneuantrieb/zubehoerantrieb/fuehrungen/ps_asm.prj},{NB=HO-20286PS 32/35(HUB=0,POS=0,2.6kg)},{D=32},{IDNR=20286},{WEIGHT2=0.800},{MAXSTROKE=6000},{A=125.000},{B=25.500},{Z=6.000},{AA=156.000},{BB=100.000},{CC=57.000},{CF=95.500},{EE=58.500},{EF=12.500},{EG=43.500},{FF=95.000},{FS=21.500},{FT=84.500},{GG=80.000},{JJ=140.000},{S1=36.580},{S2=4.930},{MZ=26.000},{KP1=26.000},{KP2=26.000},{KP3=8.550},{KP4=19.600},{X=198.000},{Y=198.000},{RA1=56.000},{RA2=30.000},{RA3=32.000},{RA4=6.000},{RA5=22.000},{RA6=5.000},{RA7=9.000},{RA8=6.000},{RA9=18.000},{RA10=6.000},{DR1=22.000},{MN1=44.400},{MN2=42.000},{MN3=64.100},{MN4=26.600},{MN5=-1.000},{MN6=7.400},{MN7=12.000},{AB1=36.000},{AB2=53.000},{AB3=32.000},{VERSION=0},{STROKE=0},{POS=0},{WEIGHT=2.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIE
Series identification
ⁿ/ₐ
D
Piston Diameter
[mm]
WEIGHT2
Mass of guide carriage [kg]
ⁿ/ₐ
MAXSTROKE
Maximum Stroke
[mm]
A
[mm]
B
[mm]
Z
[mm]
AA
[mm]
BB
[mm]
CC
[mm]
CF
[mm]
EE
[mm]
EF
[mm]
EG
[mm]
FF
[mm]
FS
[mm]
FT
[mm]
GG
[mm]
JJ
[mm]
PO-20285PS 16/25(HUB=0,PO...
PS 16/25
16
0.700
6000
65.000
14.000
6.000
120.000
65.000
47.000
80.000
49.000
12.000
35.000
80.000
21.000
64.000
64.000
100.000
PO-20015PS 25/25(HUB=0,PO...
PS 25/25
25
0.700
6000
100.000
22.000
6.000
145.000
90.000
47.000
79.500
53.000
11.000
39.000
80.000
20.000
73.500
64.000
125.000
PO-20016PS 25/35(HUB=0,PO...
PS 25/35
25
0.800
6000
100.000
22.000
6.000
156.000
100.000
57.000
89.500
52.500
12.500
37.500
95.000
21.500
73.000
80.000
140.000
PO-20017PS 25/44(HUB=0,PO...
PS 25/44
25
1.500
6000
100.000
22.000
8.000
190.000
118.000
73.000
100.000
58.000
15.000
39.000
116.000
26.000
78.500
96.000
164.000
PO-20286PS 32/35(HUB=0,PO...
PS 32/35
32
0.800
6000
125.000
25.500
6.000
156.000
100.000
57.000
95.500
58.500
12.500
43.500
95.000
21.500
84.500
80.000
140.000
PO-20287PS 32/44(HUB=0,PO...
PS 32/44
32
1.500
6000
125.000
25.500
8.000
190.000
118.000
73.000
107.000
64.000
15.000
45.000
116.000
26.000
90.000
96.000
164.000
PO-20033PS 40/44(HUB=0,PO...
PS 40/44
40
1.500
6000
150.000
28.000
8.000
190.000
118.000
73.000
112.500
75.000
15.000
56.000
116.000
26.000
109.500
96.000
164.000
PO-20034PS 40/60(HUB=0,PO...
PS 40/60
40
2.200
6000
150.000
28.000
8.000
240.000
167.000
89.000
122.500
74.000
17.000
54.000
135.000
28.500
108.500
115.000
216.000
PO-20288PS 50/60(HUB=0,PO...
PS 50/60
50
2.300
6000
175.000
33.000
8.000
240.000
167.000
89.000
130.500
81.000
17.000
61.000
135.000
28.500
123.500
115.000
216.000
PO-20289PS 50/76(HUB=0,PO...
PS 50/76
50
4.900
6000
175.000
33.000
10.000
280.000
178.000
119.000
155.500
93.000
20.000
64.000
185.000
39.000
136.500
160.000
250.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OSP-P ZYL - Basic Linear Drive
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
End Cap Mounting OSP 10-80 - End Cap Mounting OSP 10-80
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
GDL-FE - Pair of Single Rails GDL-FE
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
HD 25-50 - Heavy Duty Guide
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
ML-PL - Multi-Brake Passiv Brake with Aluminium Roller Guide Proline
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
SL16-80 - Plain Bearing Guide Slideline
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表