您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
03B-1 (5 x 2,5 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_semplici/sp03b_1.prj},{NB=PS01023},{CODE=PS01023},{P=5},{W=2.5},{DR=3.2},{R=5},{C=0.6},{H1=2.3},{Z=23},{DE=38.9},{DP=36.72},{DD=20},{D=8},{H=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
[mm]
DE
[mm]
DP
[mm]
DD
[mm]
D
[mm]
H
[mm]
PS01008
PS01008
5
2.5
3.2
5
0.6
2.3
8
15.2
13.06
7
4
10
PS01009
PS01009
5
2.5
3.2
5
0.6
2.3
9
16.8
14.62
8
5
10
PS01010
PS01010
5
2.5
3.2
5
0.6
2.3
10
18.3
16.18
9
5
10
PS01011
PS01011
5
2.5
3.2
5
0.6
2.3
11
19.9
17.75
11
6
10
PS01012
PS01012
5
2.5
3.2
5
0.6
2.3
12
21.5
19.32
12
6
10
PS01013
PS01013
5
2.5
3.2
5
0.6
2.3
13
23.0
20.89
14
6
10
PS01014
PS01014
5
2.5
3.2
5
0.6
2.3
14
24.6
22.47
15
6
10
PS01015
PS01015
5
2.5
3.2
5
0.6
2.3
15
26.2
24.04
16
6
10
PS01016
PS01016
5
2.5
3.2
5
0.6
2.3
16
27.8
25.63
18
8
13
PS01017
PS01017
5
2.5
3.2
5
0.6
2.3
17
29.4
27.20
18
8
13
PS01018
PS01018
5
2.5
3.2
5
0.6
2.3
18
30.9
28.79
18
8
13
PS01019
PS01019
5
2.5
3.2
5
0.6
2.3
19
32.5
30.38
18
8
13
PS01020
PS01020
5
2.5
3.2
5
0.6
2.3
20
34.1
31.96
18
8
13
PS01021
PS01021
5
2.5
3.2
5
0.6
2.3
21
35.7
33.54
20
8
13
PS01022
PS01022
5
2.5
3.2
5
0.6
2.3
22
37.3
35.13
20
8
13
PS01023
PS01023
5
2.5
3.2
5
0.6
2.3
23
38.9
36.72
20
8
13
PS01024
PS01024
5
2.5
3.2
5
0.6
2.3
24
40.5
38.30
20
8
13
PS01025
PS01025
5
2.5
3.2
5
0.6
2.3
25
42.0
39.89
20
8
13
PS01026
PS01026
5
2.5
3.2
5
0.6
2.3
26
43.6
41.48
25
8
15
PS01027
PS01027
5
2.5
3.2
5
0.6
2.3
27
45.2
43.07
25
8
15
PS01028
PS01028
5
2.5
3.2
5
0.6
2.3
28
46.8
44.65
25
8
15
PS01029
PS01029
5
2.5
3.2
5
0.6
2.3
29
48.4
46.25
25
8
15
PS01030
PS01030
5
2.5
3.2
5
0.6
2.3
30
50.0
47.83
25
8
15
PS01031
PS01031
5
2.5
3.2
5
0.6
2.3
31
51.6
49.42
30
8
15
PS01032
PS01032
5
2.5
3.2
5
0.6
2.3
32
53.2
51.01
30
8
15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
04-1 (6 x 2,8 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
11.11.2022
03b-1 (5 x 2,5 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Sati
11.11.2022
24B-1 (38,1 x 25,4 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
16B-1 ( 25,4 x 17,02 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
10B-1 (15,875 x 9,65 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
081-1 (12,7 x 3,33 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
SG-HRC-M - Elastomeric shaft coupling SG-HRC-M standard straight bore serie...
Sati
11.11.2022
06B-1 (9,525 x 5,72 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Simplex sprockets in stainless-steel 304 L (DIN 81...
Sati
11.11.2022
Cylindrical gears module 2 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
DIN 6921 - Hexagon bolts with flange
Fabory
21.04.2022
20B-1 (31,75 x 19,56 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
085-1 (12,7 x 6,4 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表